Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
471529 |
Seal Type
N/A 47 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471538 |
Seal Type
N/A 47 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471553 |
Seal Type
N/A 47 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471579 |
Seal Type
N/A 47 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
471642 |
Seal Type
N/A 47 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
474261 |
Seal Type
N/A 47 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.191 in30.251 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
8773S |
Seal Type
N/A 25 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
710299 |
Seal Type
N/A 32 |
Shaft Size N/A 0.689 in17.501 mm | Outer Diameter N/A 1.091 in27.711 mm | Overall Width N/A 0.276 in7.01 mm | Material N/A Polyacrylate | CAD N/A |
3667 |
Seal Type
N/A 271 |
Shaft Size N/A 0.69 in17.53 mm | Outer Diameter N/A 1.003 in25.476 mm | Overall Width N/A 0.295 in7.493 mm | Material N/A Nitrile | CAD N/A |
221820 |
Seal Type
N/A 32 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 1.189 in30.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
221830 |
Seal Type
N/A 35 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 1.269 in32.22 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
710156 |
Seal Type
N/A 32 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 1.264 in32.1 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile | CAD N/A |
710222 |
Seal Type
N/A 98 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 1.028 in26.1 mm | Overall Width N/A 0.157 in4 mm | Material N/A Nitrile | CAD N/A |
710297 |
Seal Type
N/A 34 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 0.913 in23.2 mm | Overall Width N/A 0.157 in4 mm | Material N/A Nitrile | CAD N/A |
710412 |
Seal Type
N/A 32 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 1.346 in34.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
1015N |
Seal Type
N/A 35 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 1.11 in28.2 mm | Overall Width N/A 0.236 in6 mm | Material N/A Nitrile | CAD N/A |
3816 |
Seal Type
N/A 271 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 1.189 in30.2 mm | Overall Width N/A 0.264 in6.7 mm | Material N/A Nitrile | CAD N/A |
470506 |
Seal Type
N/A 47 |
Shaft Size N/A 0.718 in18.237 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
50405 |
Seal Type
N/A 5L |
Shaft Size N/A 0.718 in18.237 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Leather | CAD N/A |
210BULK | Seal Type N/A | Shaft Size N/A 0.734 in18.644 mm | Outer Diameter N/A 1.012 in25.705 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
210PKG | Seal Type N/A | Shaft Size N/A 0.734 in18.644 mm | Outer Diameter N/A 1.012 in25.705 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
210V35 | Seal Type N/A | Shaft Size N/A 0.734 in18.644 mm | Outer Diameter N/A 1.012 in25.705 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
472878 |
Seal Type
N/A 47 |
Shaft Size N/A 0.735 in18.669 mm | Outer Diameter N/A 1.252 in31.801 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
710272 |
Seal Type
N/A 32 |
Shaft Size N/A 0.736 in18.694 mm | Outer Diameter N/A 1.386 in35.204 mm | Overall Width N/A 0.276 in7.01 mm | Material N/A Polyacrylate | CAD N/A |
473416 |
Seal Type
N/A 47 |
Shaft Size N/A 0.737 in18.72 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.343 in8.712 mm | Material N/A Nitrile | CAD N/A |