All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 301 - 325 of 1000
«
11
12
13
14
15
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
20X52X8-R2LS32-S
R2LS32
20
mm
0.787
in
8
mm
0.315
in
52
mm
2.047
in
Nitrile
20X52X10-R2LS32-S
R2LS32
20
mm
0.787
in
10
mm
0.394
in
52
mm
2.047
in
Nitrile
22X35X6-RLS35-S
RLS35
22
mm
0.866
in
6
mm
0.236
in
35
mm
1.378
in
Nitrile
22X38X7-RLS35-S
RLS35
22
mm
0.866
in
7
mm
0.276
in
38
mm
1.496
in
Nitrile
22X40X10-RLS35-S
RLS35
22
mm
0.866
in
10
mm
0.394
in
40
mm
1.575
in
Nitrile
22X42X10-RLS35-S
RLS35
22
mm
0.866
in
10
mm
0.394
in
42
mm
1.654
in
Nitrile
22X45X7-RLS35-S
RLS35
22
mm
0.866
in
7
mm
0.276
in
45
mm
1.772
in
Nitrile
22X47X7-RLS35-S
RLS35
22
mm
0.866
in
7
mm
0.276
in
47
mm
1.85
in
Nitrile
22X32X7-RLS35-S
RLS35
22
mm
0.866
in
7
mm
0.276
in
32
mm
1.26
in
Nitrile
22X35X7-RLS35-S
RLS35
22
mm
0.866
in
7
mm
0.276
in
35
mm
1.378
in
Nitrile
22X35X10-RLS35-S
RLS35
22
mm
0.866
in
10
mm
0.394
in
35
mm
1.378
in
Nitrile
22X40X7-RLS35-S
RLS35
22
mm
0.866
in
7
mm
0.276
in
40
mm
1.575
in
Nitrile
22X35X7-RLS35-V
RLS35
22
mm
0.866
in
7
mm
0.276
in
35
mm
1.378
in
Viton
22X40X7-RLS35-V
RLS35
22
mm
0.866
in
7
mm
0.276
in
40
mm
1.575
in
Viton
22X28X4-R2LS32-S
R2LS32
22
mm
0.866
in
4
mm
0.157
in
28
mm
1.102
in
Nitrile
22X32X7-R2LS32-S
R2LS32
22
mm
0.866
in
7
mm
0.276
in
32
mm
1.26
in
Nitrile
22X34X7-R2LS32-S
R2LS32
22
mm
0.866
in
7
mm
0.276
in
34
mm
1.339
in
Nitrile
22X35X7-R2LS32-S
R2LS32
22
mm
0.866
in
7
mm
0.276
in
35
mm
1.378
in
Nitrile
22X35X8-R2LS32-S
R2LS32
22
mm
0.866
in
8
mm
0.315
in
35
mm
1.378
in
Nitrile
22X36X7-R2LS32-S
R2LS32
22
mm
0.866
in
7
mm
0.276
in
36
mm
1.417
in
Nitrile
22X36X7-R2LS32-V
R2LS32
22
mm
0.866
in
7
mm
0.276
in
36
mm
1.417
in
Viton
22X36X8-R2LS32-S
R2LS32
22
mm
0.866
in
8
mm
0.315
in
36
mm
1.417
in
Nitrile
22X38X7-R2LS32-S
R2LS32
22
mm
0.866
in
7
mm
0.276
in
38
mm
1.496
in
Nitrile
22X38X8-R2LS32-S
R2LS32
22
mm
0.866
in
8
mm
0.315
in
38
mm
1.496
in
Nitrile
22X40X7-R2LS32-S
R2LS32
22
mm
0.866
in
7
mm
0.276
in
40
mm
1.575
in
Nitrile
Results 301 - 325 of 1000
«
11
12
13
14
15
»