All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 1000
1
2
3
4
5
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
5X16X6-RLS35-S
RLS35
5
mm
0.197
in
6
mm
0.236
in
16
mm
0.63
in
Nitrile
5X18X7-R2LS32-S
R2LS32
5
mm
0.197
in
7
mm
0.276
in
18
mm
0.709
in
Nitrile
6X16X6-RLS35-S
RLS35
6
mm
0.236
in
6
mm
0.236
in
16
mm
0.63
in
Nitrile
6X16X5-RLS35-S
RLS35
6
mm
0.236
in
5
mm
0.197
in
16
mm
0.63
in
Nitrile
6X16X7-RLS35-S
RLS35
6
mm
0.236
in
7
mm
0.276
in
16
mm
0.63
in
Nitrile
6X22X7-RLS35-S
RLS35
6
mm
0.236
in
7
mm
0.276
in
22
mm
0.866
in
Nitrile
6X16X7-RLS35-V
RLS35
6
mm
0.236
in
7
mm
0.276
in
16
mm
0.63
in
Viton
6X15X5-R2LS32-S
R2LS32
6
mm
0.236
in
5
mm
0.197
in
15
mm
0.591
in
Nitrile
6X16X7-R2LS32-S
R2LS32
6
mm
0.236
in
7
mm
0.276
in
16
mm
0.63
in
Nitrile
6X16X7-R2LS32-V
R2LS32
6
mm
0.236
in
7
mm
0.276
in
16
mm
0.63
in
Viton
6X22X7-R2LS32-S
R2LS32
6
mm
0.236
in
7
mm
0.276
in
22
mm
0.866
in
Nitrile
7X22X7-RLS35-S
RLS35
7
mm
0.276
in
7
mm
0.276
in
22
mm
0.866
in
Nitrile
7X16X7-R2LS32-S
R2LS32
7
mm
0.276
in
7
mm
0.276
in
16
mm
0.63
in
Nitrile
7X16X7-R2LS32-V
R2LS32
7
mm
0.276
in
7
mm
0.276
in
16
mm
0.63
in
Viton
7X22X7-R2LS32-S
R2LS32
7
mm
0.276
in
7
mm
0.276
in
22
mm
0.866
in
Nitrile
8X12X3-RLS35-S
RLS35
8
mm
0.315
in
3
mm
0.118
in
12
mm
0.472
in
Nitrile
8X16X7-RLS35-S
RLS35
8
mm
0.315
in
7
mm
0.276
in
16
mm
0.63
in
Nitrile
8X18X5-RLS35-S
RLS35
8
mm
0.315
in
5
mm
0.197
in
18
mm
0.709
in
Nitrile
8X22X7-RLS35-S
RLS35
8
mm
0.315
in
7
mm
0.276
in
22
mm
0.866
in
Nitrile
8X24X7-RLS35-S
RLS35
8
mm
0.315
in
7
mm
0.276
in
24
mm
0.945
in
Nitrile
8X16X7-RLS35-V
RLS35
8
mm
0.315
in
7
mm
0.276
in
16
mm
0.63
in
Viton
8X22X7-RLS35-V
RLS35
8
mm
0.315
in
7
mm
0.276
in
22
mm
0.866
in
Viton
8X12X3-R2LS32-S
R2LS32
8
mm
0.315
in
3
mm
0.118
in
12
mm
0.472
in
Nitrile
8X16X6-R2LS32-S
R2LS32
8
mm
0.315
in
6
mm
0.236
in
16
mm
0.63
in
Nitrile
8X16X7-R2LS32-S
R2LS32
8
mm
0.315
in
7
mm
0.276
in
16
mm
0.63
in
Nitrile
Results 1 - 25 of 1000
1
2
3
4
5
»