All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 351 - 375 of 1000
«
11
12
13
14
15
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
24X40X7-R2LS32-S
R2LS32
24
mm
0.945
in
7
mm
0.276
in
40
mm
1.575
in
Nitrile
24X40X7-R2LS32-V
R2LS32
24
mm
0.945
in
7
mm
0.276
in
40
mm
1.575
in
Viton
24X40X8-R2LS32-S
R2LS32
24
mm
0.945
in
8
mm
0.315
in
40
mm
1.575
in
Nitrile
24X42X7-R2LS32-S
R2LS32
24
mm
0.945
in
7
mm
0.276
in
42
mm
1.654
in
Nitrile
24X47X7-R2LS32-S
R2LS32
24
mm
0.945
in
7
mm
0.276
in
47
mm
1.85
in
Nitrile
24X50X8-R2LS32-S
R2LS32
24
mm
0.945
in
8
mm
0.315
in
50
mm
1.969
in
Nitrile
24X52X7-R2LS32-S
R2LS32
24
mm
0.945
in
7
mm
0.276
in
52
mm
2.047
in
Nitrile
24X52X8-R2LS32-S
R2LS32
24
mm
0.945
in
8
mm
0.315
in
52
mm
2.047
in
Nitrile
25X32X4-RLS35-S
RLS35
25
mm
0.984
in
4
mm
0.157
in
32
mm
1.26
in
Nitrile
25X35X7-RLS35-S
RLS35
25
mm
0.984
in
7
mm
0.276
in
35
mm
1.378
in
Nitrile
25X40X5-RLS35-S
RLS35
25
mm
0.984
in
5
mm
0.197
in
40
mm
1.575
in
Nitrile
25X40X8-RLS35-S
RLS35
25
mm
0.984
in
8
mm
0.315
in
40
mm
1.575
in
Nitrile
25X40X10-RLS35-S
RLS35
25
mm
0.984
in
10
mm
0.394
in
40
mm
1.575
in
Nitrile
25X42X7-RLS35-S
RLS35
25
mm
0.984
in
7
mm
0.276
in
42
mm
1.654
in
Nitrile
25X45X8-RLS35-S
RLS35
25
mm
0.984
in
8
mm
0.315
in
45
mm
1.772
in
Nitrile
25X45X10-RLS35-S
RLS35
25
mm
0.984
in
10
mm
0.394
in
45
mm
1.772
in
Nitrile
25X46X7-RLS35-S
RLS35
25
mm
0.984
in
7
mm
0.276
in
46
mm
1.811
in
Nitrile
25X47X7-RLS35-S
RLS35
25
mm
0.984
in
7
mm
0.276
in
47
mm
1.85
in
Nitrile
25X52X8-RLS35-S
RLS35
25
mm
0.984
in
8
mm
0.315
in
52
mm
2.047
in
Nitrile
25X33X6-RLS35-S
RLS35
25
mm
0.984
in
6
mm
0.236
in
33
mm
1.299
in
Nitrile
25X37X6-RLS35-S
RLS35
25
mm
0.984
in
6
mm
0.236
in
37
mm
1.457
in
Nitrile
25X37X7-RLS35-S
RLS35
25
mm
0.984
in
7
mm
0.276
in
37
mm
1.457
in
Nitrile
25X37X8.5-RLS35-S
RLS35
25
mm
0.984
in
8.5
mm
0.335
in
37
mm
1.457
in
Nitrile
25X38X7-RLS35-S
RLS35
25
mm
0.984
in
7
mm
0.276
in
38
mm
1.496
in
Nitrile
25X40X7-RLS35-S
RLS35
25
mm
0.984
in
7
mm
0.276
in
40
mm
1.575
in
Nitrile
Results 351 - 375 of 1000
«
11
12
13
14
15
»