All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Metric > View Items  


This category has 1,511 items. Only the first 1000 records are returned.

Oil Seals Metric

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 426 - 450 of 1000 « 16 17 18 19 20 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

25X50X8-R2LS32-S 25 mm
0.984
in
8 mm
0.315
in
50 mm
1.969
in
Nitrile CAD Icon (for items table)
25X50X10-R2LS32-S 25 mm
0.984
in
10 mm
0.394
in
50 mm
1.969
in
Nitrile CAD Icon (for items table)
25X50X10-R2LS32-V 25 mm
0.984
in
10 mm
0.394
in
50 mm
1.969
in
Viton CAD Icon (for items table)
25X52X7-R2LS32-S 25 mm
0.984
in
7 mm
0.276
in
52 mm
2.047
in
Nitrile CAD Icon (for items table)
25X52X8-R2LS32-S 25 mm
0.984
in
8 mm
0.315
in
52 mm
2.047
in
Nitrile CAD Icon (for items table)
25X52X10-R2LS32-S 25 mm
0.984
in
10 mm
0.394
in
52 mm
2.047
in
Nitrile CAD Icon (for items table)
25X62X7-R2LS32-S 25 mm
0.984
in
7 mm
0.276
in
62 mm
2.441
in
Nitrile CAD Icon (for items table)
25X62X10-R2LS32-S 25 mm
0.984
in
10 mm
0.394
in
62 mm
2.441
in
Nitrile CAD Icon (for items table)
26X38X8-RLS35-S 26 mm
1.024
in
8 mm
0.315
in
38 mm
1.496
in
Nitrile CAD Icon (for items table)
26X37X7-RLS35-S 26 mm
1.024
in
7 mm
0.276
in
37 mm
1.457
in
Nitrile CAD Icon (for items table)
26X40X8-RLS35-S 26 mm
1.024
in
8 mm
0.315
in
40 mm
1.575
in
Nitrile CAD Icon (for items table)
26X42X7-RLS35-S 26 mm
1.024
in
7 mm
0.276
in
42 mm
1.654
in
Nitrile CAD Icon (for items table)
26X42X8-RLS35-S 26 mm
1.024
in
8 mm
0.315
in
42 mm
1.654
in
Nitrile CAD Icon (for items table)
26X47X7-RLS35-S 26 mm
1.024
in
7 mm
0.276
in
47 mm
1.85
in
Nitrile CAD Icon (for items table)
26X52X8-RLS35-S 26 mm
1.024
in
8 mm
0.315
in
52 mm
2.047
in
Nitrile CAD Icon (for items table)
26X37X7-R2LS32-S 26 mm
1.024
in
7 mm
0.276
in
37 mm
1.457
in
Nitrile CAD Icon (for items table)
26X38X5-R2LS32-S 26 mm
1.024
in
5 mm
0.197
in
38 mm
1.496
in
Nitrile CAD Icon (for items table)
26X38X7-R2LS32-S 26 mm
1.024
in
7 mm
0.276
in
38 mm
1.496
in
Nitrile CAD Icon (for items table)
26X40X7-R2LS32-S 26 mm
1.024
in
7 mm
0.276
in
40 mm
1.575
in
Nitrile CAD Icon (for items table)
26X40X8-R2LS32-S 26 mm
1.024
in
8 mm
0.315
in
40 mm
1.575
in
Nitrile CAD Icon (for items table)
26X42X7-R2LS32-S 26 mm
1.024
in
7 mm
0.276
in
42 mm
1.654
in
Nitrile CAD Icon (for items table)
26X42X10-R2LS32-S 26 mm
1.024
in
10 mm
0.394
in
42 mm
1.654
in
Nitrile CAD Icon (for items table)
26X47X7-R2LS32-S 26 mm
1.024
in
7 mm
0.276
in
47 mm
1.85
in
Nitrile CAD Icon (for items table)
26X48X7-R2LS32-S 26 mm
1.024
in
7 mm
0.276
in
48 mm
1.89
in
Nitrile CAD Icon (for items table)
26X48X10-R2LS32-S 26 mm
1.024
in
10 mm
0.394
in
48 mm
1.89
in
Nitrile CAD Icon (for items table)
  Results 426 - 450 of 1000 « 16 17 18 19 20 »