Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
451 - 475 of 1511 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

26X52X8-R2LS32-S N/A R2LS32
N/A 26 mm1.024 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A
26X52X10-R2LS32-S N/A R2LS32
N/A 26 mm1.024 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Nitrile N/A
27X47X7-RLS35-S N/A RLS35
N/A 27 mm1.063 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A
27X37X7-RLS35-S N/A RLS35
N/A 27 mm1.063 in N/A 7 mm0.276 in N/A 37 mm1.457 in N/A Nitrile N/A
27X45X8-RLS35-S N/A RLS35
N/A 27 mm1.063 in N/A 8 mm0.315 in N/A 45 mm1.772 in N/A Nitrile N/A
27X47X10-RLS35-S N/A RLS35
N/A 27 mm1.063 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A
27X42X10-RLS35-V N/A RLS35
N/A 27 mm1.063 in N/A 10 mm0.394 in N/A 42 mm1.654 in N/A Viton N/A
27X37X7-RLS35-V N/A RLS35
N/A 27 mm1.063 in N/A 7 mm0.276 in N/A 37 mm1.457 in N/A Viton N/A
27X37X7-R2LS32-S N/A R2LS32
N/A 27 mm1.063 in N/A 7 mm0.276 in N/A 37 mm1.457 in N/A Nitrile N/A
27X40X8-R2LS32-S N/A R2LS32
N/A 27 mm1.063 in N/A 8 mm0.315 in N/A 40 mm1.575 in N/A Nitrile N/A
27X42X7-R2LS32-S N/A R2LS32
N/A 27 mm1.063 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A
27X42X10-R2LS32-S N/A R2LS32
N/A 27 mm1.063 in N/A 10 mm0.394 in N/A 42 mm1.654 in N/A Nitrile N/A
27X47X8-R2LS32-S N/A R2LS32
N/A 27 mm1.063 in N/A 8 mm0.315 in N/A 47 mm1.85 in N/A Nitrile N/A
27X47X10-R2LS32-S N/A R2LS32
N/A 27 mm1.063 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A
28X38X7-RLS35-S N/A RLS35
N/A 28 mm1.102 in N/A 7 mm0.276 in N/A 38 mm1.496 in N/A Nitrile N/A
28X42X8-RLS35-S N/A RLS35
N/A 28 mm1.102 in N/A 8 mm0.315 in N/A 42 mm1.654 in N/A Nitrile N/A
28X42X10-RLS35-S N/A RLS35
N/A 28 mm1.102 in N/A 10 mm0.394 in N/A 42 mm1.654 in N/A Nitrile N/A
28X52X7-RLS35-S N/A RLS35
N/A 28 mm1.102 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A
28X52X10-RLS35-S N/A RLS35
N/A 28 mm1.102 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Nitrile N/A
28X38X8-RLS35-S N/A RLS35
N/A 28 mm1.102 in N/A 8 mm0.315 in N/A 38 mm1.496 in N/A Nitrile N/A
28X40X7-RLS35-S N/A RLS35
N/A 28 mm1.102 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A
28X43X10-RLS35-S N/A RLS35
N/A 28 mm1.102 in N/A 10 mm0.394 in N/A 43 mm1.693 in N/A Nitrile N/A
28X45X8-RLS35-S N/A RLS35
N/A 28 mm1.102 in N/A 8 mm0.315 in N/A 45 mm1.772 in N/A Nitrile N/A
28X47X7-RLS35-S N/A RLS35
N/A 28 mm1.102 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A
28X47X10-RLS35-S N/A RLS35
N/A 28 mm1.102 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A
451 - 475 of 1511 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »