All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 1000
1
2
3
4
5
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
8X17X5-R2LS32-S
R2LS32
8
mm
0.315
in
5
mm
0.197
in
17
mm
0.669
in
Nitrile
8X18X5-R2LS32-S
R2LS32
8
mm
0.315
in
5
mm
0.197
in
18
mm
0.709
in
Nitrile
8X18X7-R2LS32-S
R2LS32
8
mm
0.315
in
7
mm
0.276
in
18
mm
0.709
in
Nitrile
8X22X7-R2LS32-S
R2LS32
8
mm
0.315
in
7
mm
0.276
in
22
mm
0.866
in
Nitrile
8X22X7-R2LS32-V
R2LS32
8
mm
0.315
in
7
mm
0.276
in
22
mm
0.866
in
Viton
8X24X7-R2LS32-S
R2LS32
8
mm
0.315
in
7
mm
0.276
in
24
mm
0.945
in
Nitrile
9X24X7-RLS35-S
RLS35
9
mm
0.354
in
7
mm
0.276
in
24
mm
0.945
in
Nitrile
9X26X7-RLS35-S
RLS35
9
mm
0.354
in
7
mm
0.276
in
26
mm
1.024
in
Nitrile
9X22X7-RLS35-S
RLS35
9
mm
0.354
in
7
mm
0.276
in
22
mm
0.866
in
Nitrile
9X22X7-RLS35-V
RLS35
9
mm
0.354
in
7
mm
0.276
in
22
mm
0.866
in
Viton
9X17X5-R2LS32-S
R2LS32
9
mm
0.354
in
5
mm
0.197
in
17
mm
0.669
in
Nitrile
9X18X7-R2LS32-S
R2LS32
9
mm
0.354
in
7
mm
0.276
in
18
mm
0.709
in
Nitrile
9X21X5-R2LS32-S
R2LS32
9
mm
0.354
in
5
mm
0.197
in
21
mm
0.827
in
Nitrile
9X22X7-R2LS32-S
R2LS32
9
mm
0.354
in
7
mm
0.276
in
22
mm
0.866
in
Nitrile
9X22X7-R2LS32-V
R2LS32
9
mm
0.354
in
7
mm
0.276
in
22
mm
0.866
in
Viton
9X24X7-R2LS32-S
R2LS32
9
mm
0.354
in
7
mm
0.276
in
24
mm
0.945
in
Nitrile
9X25X8-R2LS32-S
R2LS32
9
mm
0.354
in
8
mm
0.315
in
25
mm
0.984
in
Nitrile
9X26X7-R2LS32-S
R2LS32
9
mm
0.354
in
7
mm
0.276
in
26
mm
1.024
in
Nitrile
9X28X8-R2LS32-S
R2LS32
9
mm
0.354
in
8
mm
0.315
in
28
mm
1.102
in
Nitrile
10X19X7-RLS35-S
RLS35
10
mm
0.394
in
7
mm
0.276
in
19
mm
0.748
in
Nitrile
10X24X7-RLS35-S
RLS35
10
mm
0.394
in
7
mm
0.276
in
24
mm
0.945
in
Nitrile
10X20X6-RLS35-S
RLS35
10
mm
0.394
in
6
mm
0.236
in
20
mm
0.787
in
Nitrile
10X20X7-RLS35-S
RLS35
10
mm
0.394
in
7
mm
0.276
in
20
mm
0.787
in
Nitrile
10X22X7-RLS35-S
RLS35
10
mm
0.394
in
7
mm
0.276
in
22
mm
0.866
in
Nitrile
10X26X7-RLS35-S
RLS35
10
mm
0.394
in
7
mm
0.276
in
26
mm
1.024
in
Nitrile
Results 26 - 50 of 1000
1
2
3
4
5
»