Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 28X40X7-RLS35-V |
N/A
RLS35 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Viton |
N/A
|
| 28X52X7-RLS35-V |
N/A
RLS35 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Viton |
N/A
|
| 28X37X4-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 4 mm0.157 in | N/A 37 mm1.457 in | N/A Nitrile |
N/A
|
| 28X38X7-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A
|
| 28X38X8-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 8 mm0.315 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A
|
| 28X40X7-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 28X40X7-R2LS32-V |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Viton |
N/A
|
| 28X40X8-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 8 mm0.315 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 28X42X7-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 28X42X8-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 8 mm0.315 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 28X42X10-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 10 mm0.394 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 28X43X7-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 43 mm1.693 in | N/A Nitrile |
N/A
|
| 28X45X8-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 8 mm0.315 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A
|
| 28X47X7-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 28X47X7-R2LS32-V |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Viton |
N/A
|
| 28X48X8-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 8 mm0.315 in | N/A 48 mm1.89 in | N/A Nitrile |
N/A
|
| 28X50X8-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 8 mm0.315 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 28X52X7-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 28X52X7-R2LS32-V |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Viton |
N/A
|
| 28X52X10-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 10 mm0.394 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 30X42X7-R2LS32-V |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 42 mm1.654 in | N/A Viton |
N/A
|
| 30X37X4-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 4 mm0.157 in | N/A 37 mm1.457 in | N/A Nitrile |
N/A
|
| 30X40X4-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 4 mm0.157 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 30X40X10-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 30X44X10-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 44 mm1.732 in | N/A Nitrile |
N/A
|