All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 476 - 500 of 1000
«
16
17
18
19
20
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
28X40X7-RLS35-V
RLS35
28
mm
1.102
in
7
mm
0.276
in
40
mm
1.575
in
Viton
28X52X7-RLS35-V
RLS35
28
mm
1.102
in
7
mm
0.276
in
52
mm
2.047
in
Viton
28X37X4-R2LS32-S
R2LS32
28
mm
1.102
in
4
mm
0.157
in
37
mm
1.457
in
Nitrile
28X38X7-R2LS32-S
R2LS32
28
mm
1.102
in
7
mm
0.276
in
38
mm
1.496
in
Nitrile
28X38X8-R2LS32-S
R2LS32
28
mm
1.102
in
8
mm
0.315
in
38
mm
1.496
in
Nitrile
28X40X7-R2LS32-S
R2LS32
28
mm
1.102
in
7
mm
0.276
in
40
mm
1.575
in
Nitrile
28X40X7-R2LS32-V
R2LS32
28
mm
1.102
in
7
mm
0.276
in
40
mm
1.575
in
Viton
28X40X8-R2LS32-S
R2LS32
28
mm
1.102
in
8
mm
0.315
in
40
mm
1.575
in
Nitrile
28X42X7-R2LS32-S
R2LS32
28
mm
1.102
in
7
mm
0.276
in
42
mm
1.654
in
Nitrile
28X42X8-R2LS32-S
R2LS32
28
mm
1.102
in
8
mm
0.315
in
42
mm
1.654
in
Nitrile
28X42X10-R2LS32-S
R2LS32
28
mm
1.102
in
10
mm
0.394
in
42
mm
1.654
in
Nitrile
28X43X7-R2LS32-S
R2LS32
28
mm
1.102
in
7
mm
0.276
in
43
mm
1.693
in
Nitrile
28X45X8-R2LS32-S
R2LS32
28
mm
1.102
in
8
mm
0.315
in
45
mm
1.772
in
Nitrile
28X47X7-R2LS32-S
R2LS32
28
mm
1.102
in
7
mm
0.276
in
47
mm
1.85
in
Nitrile
28X47X7-R2LS32-V
R2LS32
28
mm
1.102
in
7
mm
0.276
in
47
mm
1.85
in
Viton
28X48X8-R2LS32-S
R2LS32
28
mm
1.102
in
8
mm
0.315
in
48
mm
1.89
in
Nitrile
28X50X8-R2LS32-S
R2LS32
28
mm
1.102
in
8
mm
0.315
in
50
mm
1.969
in
Nitrile
28X52X7-R2LS32-S
R2LS32
28
mm
1.102
in
7
mm
0.276
in
52
mm
2.047
in
Nitrile
28X52X7-R2LS32-V
R2LS32
28
mm
1.102
in
7
mm
0.276
in
52
mm
2.047
in
Viton
28X52X10-R2LS32-S
R2LS32
28
mm
1.102
in
10
mm
0.394
in
52
mm
2.047
in
Nitrile
30X42X7-R2LS32-V
R2LS32
30
mm
1.181
in
7
mm
0.276
in
42
mm
1.654
in
Viton
30X37X4-RLS35-S
RLS35
30
mm
1.181
in
4
mm
0.157
in
37
mm
1.457
in
Nitrile
30X40X4-RLS35-S
RLS35
30
mm
1.181
in
4
mm
0.157
in
40
mm
1.575
in
Nitrile
30X40X10-RLS35-S
RLS35
30
mm
1.181
in
10
mm
0.394
in
40
mm
1.575
in
Nitrile
30X44X10-RLS35-S
RLS35
30
mm
1.181
in
10
mm
0.394
in
44
mm
1.732
in
Nitrile
Results 476 - 500 of 1000
«
16
17
18
19
20
»