All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 501 - 525 of 1000
«
21
22
23
24
25
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
30X47X8-RLS35-S
RLS35
30
mm
1.181
in
8
mm
0.315
in
47
mm
1.85
in
Nitrile
30X50X7-RLS35-S
RLS35
30
mm
1.181
in
7
mm
0.276
in
50
mm
1.969
in
Nitrile
30X50X10-RLS35-S
RLS35
30
mm
1.181
in
10
mm
0.394
in
50
mm
1.969
in
Nitrile
30X62X8-RLS35-S
RLS35
30
mm
1.181
in
8
mm
0.315
in
62
mm
2.441
in
Nitrile
30X62X10-RLS35-S
RLS35
30
mm
1.181
in
10
mm
0.394
in
62
mm
2.441
in
Nitrile
30X72X10-RLS35-S
RLS35
30
mm
1.181
in
10
mm
0.394
in
72
mm
2.835
in
Nitrile
30X40X7-RLS35-S
RLS35
30
mm
1.181
in
7
mm
0.276
in
40
mm
1.575
in
Nitrile
30X42X7-RLS35-S
RLS35
30
mm
1.181
in
7
mm
0.276
in
42
mm
1.654
in
Nitrile
30X45X8-RLS35-S
RLS35
30
mm
1.181
in
8
mm
0.315
in
45
mm
1.772
in
Nitrile
30X45X10-RLS35-S
RLS35
30
mm
1.181
in
10
mm
0.394
in
45
mm
1.772
in
Nitrile
30X47X6-RLS35-S
RLS35
30
mm
1.181
in
6
mm
0.236
in
47
mm
1.85
in
Nitrile
30X47X7-RLS35-S
RLS35
30
mm
1.181
in
7
mm
0.276
in
47
mm
1.85
in
Nitrile
30X47X10-RLS35-S
RLS35
30
mm
1.181
in
10
mm
0.394
in
47
mm
1.85
in
Nitrile
30X48X8-RLS35-S
RLS35
30
mm
1.181
in
8
mm
0.315
in
48
mm
1.89
in
Nitrile
30X50X8-RLS35-S
RLS35
30
mm
1.181
in
8
mm
0.315
in
50
mm
1.969
in
Nitrile
30X52X7-RLS35-S
RLS35
30
mm
1.181
in
7
mm
0.276
in
52
mm
2.047
in
Nitrile
30X52X8-RLS35-S
RLS35
30
mm
1.181
in
8
mm
0.315
in
52
mm
2.047
in
Nitrile
30X52X10-RLS35-S
RLS35
30
mm
1.181
in
10
mm
0.394
in
52
mm
2.047
in
Nitrile
30X55X7-RLS35-S
RLS35
30
mm
1.181
in
7
mm
0.276
in
55
mm
2.165
in
Nitrile
30X55X10-RLS35-S
RLS35
30
mm
1.181
in
10
mm
0.394
in
55
mm
2.165
in
Nitrile
30X60X10-RLS35-S
RLS35
30
mm
1.181
in
10
mm
0.394
in
60
mm
2.362
in
Nitrile
30X62X7-RLS35-S
RLS35
30
mm
1.181
in
7
mm
0.276
in
62
mm
2.441
in
Nitrile
30X40X7-RLS35-V
RLS35
30
mm
1.181
in
7
mm
0.276
in
40
mm
1.575
in
Viton
30X52X10-RLS35-V
RLS35
30
mm
1.181
in
10
mm
0.394
in
52
mm
2.047
in
Viton
30X45X7-RLS35-V
RLS35
30
mm
1.181
in
7
mm
0.276
in
45
mm
1.772
in
Viton
Results 501 - 525 of 1000
«
21
22
23
24
25
»