All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 526 - 550 of 1000
«
21
22
23
24
25
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
30X47X7-RLS35-V
RLS35
30
mm
1.181
in
7
mm
0.276
in
47
mm
1.85
in
Viton
30X37X4-R2LS32-S
R2LS32
30
mm
1.181
in
4
mm
0.157
in
37
mm
1.457
in
Nitrile
30X40X4-R2LS32-S
R2LS32
30
mm
1.181
in
4
mm
0.157
in
40
mm
1.575
in
Nitrile
30X40X7-R2LS32-S
R2LS32
30
mm
1.181
in
7
mm
0.276
in
40
mm
1.575
in
Nitrile
30X40X7-R2LS32-V
R2LS32
30
mm
1.181
in
7
mm
0.276
in
40
mm
1.575
in
Viton
30X42X7-R2LS32-S
R2LS32
30
mm
1.181
in
7
mm
0.276
in
42
mm
1.654
in
Nitrile
30X42X8-R2LS32-S
R2LS32
30
mm
1.181
in
8
mm
0.315
in
42
mm
1.654
in
Nitrile
30X43X8-R2LS32-S
R2LS32
30
mm
1.181
in
8
mm
0.315
in
43
mm
1.693
in
Nitrile
30X44X7-R2LS32-S
R2LS32
30
mm
1.181
in
7
mm
0.276
in
44
mm
1.732
in
Nitrile
30X44X9-R2LS32-S
R2LS32
30
mm
1.181
in
9
mm
0.354
in
44
mm
1.732
in
Nitrile
30X45X5-R2LS32-S
R2LS32
30
mm
1.181
in
5
mm
0.197
in
45
mm
1.772
in
Nitrile
30X45X7-R2LS32-S
R2LS32
30
mm
1.181
in
7
mm
0.276
in
45
mm
1.772
in
Nitrile
30X45X8-R2LS32-S
R2LS32
30
mm
1.181
in
8
mm
0.315
in
45
mm
1.772
in
Nitrile
30X45X10-R2LS32-S
R2LS32
30
mm
1.181
in
10
mm
0.394
in
45
mm
1.772
in
Nitrile
30X46X7-R2LS32-S
R2LS32
30
mm
1.181
in
7
mm
0.276
in
46
mm
1.811
in
Nitrile
30X46X8-R2LS32-S
R2LS32
30
mm
1.181
in
8
mm
0.315
in
46
mm
1.811
in
Nitrile
30X47X7-R2LS32-S
R2LS32
30
mm
1.181
in
7
mm
0.276
in
47
mm
1.85
in
Nitrile
30X47X7-R2LS32-V
R2LS32
30
mm
1.181
in
7
mm
0.276
in
47
mm
1.85
in
Viton
30X47X8-R2LS32-S
R2LS32
30
mm
1.181
in
8
mm
0.315
in
47
mm
1.85
in
Nitrile
30X47X10-R2LS32-S
R2LS32
30
mm
1.181
in
10
mm
0.394
in
47
mm
1.85
in
Nitrile
30X48X7-R2LS32-S
R2LS32
30
mm
1.181
in
7
mm
0.276
in
48
mm
1.89
in
Nitrile
30X48X8-R2LS32-S
R2LS32
30
mm
1.181
in
8
mm
0.315
in
48
mm
1.89
in
Nitrile
30X50X8-R2LS32-S
R2LS32
30
mm
1.181
in
8
mm
0.315
in
50
mm
1.969
in
Nitrile
30X50X10-R2LS32-S
R2LS32
30
mm
1.181
in
10
mm
0.394
in
50
mm
1.969
in
Nitrile
30X50X11-R2LS32-S
R2LS32
30
mm
1.181
in
11
mm
0.433
in
50
mm
1.969
in
Nitrile
Results 526 - 550 of 1000
«
21
22
23
24
25
»