All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Metric > View Items  


This category has 1,511 items. Only the first 1000 records are returned.

Oil Seals Metric

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 576 - 600 of 1000 « 21 22 23 24 25 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

32X58X8-RLS35-S 32 mm
1.26
in
8 mm
0.315
in
58 mm
2.283
in
Nitrile CAD Icon (for items table)
32X40X7-RLS35-S 32 mm
1.26
in
7 mm
0.276
in
40 mm
1.575
in
Nitrile CAD Icon (for items table)
32X42X7-RLS35-S 32 mm
1.26
in
7 mm
0.276
in
42 mm
1.654
in
Nitrile CAD Icon (for items table)
32X44X9-RLS35-S 32 mm
1.26
in
9 mm
0.354
in
44 mm
1.732
in
Nitrile CAD Icon (for items table)
32X45X7-RLS35-S 32 mm
1.26
in
7 mm
0.276
in
45 mm
1.772
in
Nitrile CAD Icon (for items table)
32X47X7-RLS35-S 32 mm
1.26
in
7 mm
0.276
in
47 mm
1.85
in
Nitrile CAD Icon (for items table)
32X47X10-RLS35-S 32 mm
1.26
in
10 mm
0.394
in
47 mm
1.85
in
Nitrile CAD Icon (for items table)
32X50X8-RLS35-S 32 mm
1.26
in
8 mm
0.315
in
50 mm
1.969
in
Nitrile CAD Icon (for items table)
32X50X10-RLS35-S 32 mm
1.26
in
10 mm
0.394
in
50 mm
1.969
in
Nitrile CAD Icon (for items table)
32X62X10-RLS35-S 32 mm
1.26
in
10 mm
0.394
in
62 mm
2.441
in
Nitrile CAD Icon (for items table)
32X52X10-RLS35-V 32 mm
1.26
in
10 mm
0.394
in
52 mm
2.047
in
Viton CAD Icon (for items table)
32X42X7-R2LS32-S 32 mm
1.26
in
7 mm
0.276
in
42 mm
1.654
in
Nitrile CAD Icon (for items table)
32X42X8-R2LS32-S 32 mm
1.26
in
8 mm
0.315
in
42 mm
1.654
in
Nitrile CAD Icon (for items table)
32X43X7-R2LS32-S 32 mm
1.26
in
7 mm
0.276
in
43 mm
1.693
in
Nitrile CAD Icon (for items table)
32X45X7-R2LS32-S 32 mm
1.26
in
7 mm
0.276
in
45 mm
1.772
in
Nitrile CAD Icon (for items table)
32X45X7-R2LS32-V 32 mm
1.26
in
7 mm
0.276
in
45 mm
1.772
in
Viton CAD Icon (for items table)
32X46X8-R2LS32-S 32 mm
1.26
in
8 mm
0.315
in
46 mm
1.811
in
Nitrile CAD Icon (for items table)
32X47X7-R2LS32-S 32 mm
1.26
in
7 mm
0.276
in
47 mm
1.85
in
Nitrile CAD Icon (for items table)
32X47X8-R2LS32-S 32 mm
1.26
in
8 mm
0.315
in
47 mm
1.85
in
Nitrile CAD Icon (for items table)
32X47X10-R2LS32-S 32 mm
1.26
in
10 mm
0.394
in
47 mm
1.85
in
Nitrile CAD Icon (for items table)
32X48X5-R2LS32-S 32 mm
1.26
in
5 mm
0.197
in
48 mm
1.89
in
Nitrile CAD Icon (for items table)
32X48X7-R2LS32-S 32 mm
1.26
in
7 mm
0.276
in
48 mm
1.89
in
Nitrile CAD Icon (for items table)
32X48X8-R2LS32-S 32 mm
1.26
in
8 mm
0.315
in
48 mm
1.89
in
Nitrile CAD Icon (for items table)
32X50X7-R2LS32-S 32 mm
1.26
in
7 mm
0.276
in
50 mm
1.969
in
Nitrile CAD Icon (for items table)
32X50X8-R2LS32-S 32 mm
1.26
in
8 mm
0.315
in
50 mm
1.969
in
Nitrile CAD Icon (for items table)
  Results 576 - 600 of 1000 « 21 22 23 24 25 »