All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 601 - 625 of 1000
«
21
22
23
24
25
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
32X50X10-R2LS32-S
R2LS32
32
mm
1.26
in
10
mm
0.394
in
50
mm
1.969
in
Nitrile
32X50X10-R2LS32-V
R2LS32
32
mm
1.26
in
10
mm
0.394
in
50
mm
1.969
in
Viton
32X52X7-R2LS32-S
R2LS32
32
mm
1.26
in
7
mm
0.276
in
52
mm
2.047
in
Nitrile
32X52X8-R2LS32-S
R2LS32
32
mm
1.26
in
8
mm
0.315
in
52
mm
2.047
in
Nitrile
32X52X11-R2LS32-S
R2LS32
32
mm
1.26
in
11
mm
0.433
in
52
mm
2.047
in
Nitrile
32X54X8-R2LS32-S
R2LS32
32
mm
1.26
in
8
mm
0.315
in
54
mm
2.126
in
Nitrile
32X54X10-R2LS32-S
R2LS32
32
mm
1.26
in
10
mm
0.394
in
54
mm
2.126
in
Nitrile
32X55X7-R2LS32-S
R2LS32
32
mm
1.26
in
7
mm
0.276
in
55
mm
2.165
in
Nitrile
32X56X8-R2LS32-S
R2LS32
32
mm
1.26
in
8
mm
0.315
in
56
mm
2.205
in
Nitrile
32X56X10-R2LS32-S
R2LS32
32
mm
1.26
in
10
mm
0.394
in
56
mm
2.205
in
Nitrile
32X58X8-R2LS32-S
R2LS32
32
mm
1.26
in
8
mm
0.315
in
58
mm
2.283
in
Nitrile
32X60X8-R2LS32-S
R2LS32
32
mm
1.26
in
8
mm
0.315
in
60
mm
2.362
in
Nitrile
32X62X8-R2LS32-S
R2LS32
32
mm
1.26
in
8
mm
0.315
in
62
mm
2.441
in
Nitrile
33X45X7-RLS35-S
RLS35
33
mm
1.299
in
7
mm
0.276
in
45
mm
1.772
in
Nitrile
33X50X10-RLS35-S
RLS35
33
mm
1.299
in
10
mm
0.394
in
50
mm
1.969
in
Nitrile
33X54X10-RLS35-S
RLS35
33
mm
1.299
in
10
mm
0.394
in
54
mm
2.126
in
Nitrile
33X45X7-R2LS32-S
R2LS32
33
mm
1.299
in
7
mm
0.276
in
45
mm
1.772
in
Nitrile
33X50X6-R2LS32-S
R2LS32
33
mm
1.299
in
6
mm
0.236
in
50
mm
1.969
in
Nitrile
33X50X8-R2LS32-S
R2LS32
33
mm
1.299
in
8
mm
0.315
in
50
mm
1.969
in
Nitrile
33X50X10-R2LS32-S
R2LS32
33
mm
1.299
in
10
mm
0.394
in
50
mm
1.969
in
Nitrile
33X50X12-R2LS32-S
R2LS32
33
mm
1.299
in
12
mm
0.472
in
50
mm
1.969
in
Nitrile
34X52X8-RLS35-S
RLS35
34
mm
1.339
in
8
mm
0.315
in
52
mm
2.047
in
Nitrile
34X52X7-RLS35-S
RLS35
34
mm
1.339
in
7
mm
0.276
in
52
mm
2.047
in
Nitrile
34X62X10-RLS35-S
RLS35
34
mm
1.339
in
10
mm
0.394
in
62
mm
2.441
in
Nitrile
34X44X8-R2LS32-S
R2LS32
34
mm
1.339
in
8
mm
0.315
in
44
mm
1.732
in
Nitrile
Results 601 - 625 of 1000
«
21
22
23
24
25
»