All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 626 - 650 of 1000
«
26
27
28
29
30
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
34X45X8-R2LS32-S
R2LS32
34
mm
1.339
in
8
mm
0.315
in
45
mm
1.772
in
Nitrile
34X47X7-R2LS32-S
R2LS32
34
mm
1.339
in
7
mm
0.276
in
47
mm
1.85
in
Nitrile
34X47X7-R2LS32-V
R2LS32
34
mm
1.339
in
7
mm
0.276
in
47
mm
1.85
in
Viton
34X48X8-R2LS32-S
R2LS32
34
mm
1.339
in
8
mm
0.315
in
48
mm
1.89
in
Nitrile
34X50X8-R2LS32-S
R2LS32
34
mm
1.339
in
8
mm
0.315
in
50
mm
1.969
in
Nitrile
34X52X8-R2LS32-S
R2LS32
34
mm
1.339
in
8
mm
0.315
in
52
mm
2.047
in
Nitrile
34X54X9-R2LS32-S
R2LS32
34
mm
1.339
in
9
mm
0.354
in
54
mm
2.126
in
Nitrile
34X55X9-R2LS32-S
R2LS32
34
mm
1.339
in
9
mm
0.354
in
55
mm
2.165
in
Nitrile
34X72X10-R2LS32-S
R2LS32
34
mm
1.339
in
10
mm
0.394
in
72
mm
2.835
in
Nitrile
35X45X7-RLS35-S
RLS35
35
mm
1.378
in
7
mm
0.276
in
45
mm
1.772
in
Nitrile
35X47X5-RLS35-S
RLS35
35
mm
1.378
in
5
mm
0.197
in
47
mm
1.85
in
Nitrile
35X47X6-RLS35-S
RLS35
35
mm
1.378
in
6
mm
0.236
in
47
mm
1.85
in
Nitrile
35X47X7-RLS35-S
RLS35
35
mm
1.378
in
7
mm
0.276
in
47
mm
1.85
in
Nitrile
35X48X9-RLS35-S
RLS35
35
mm
1.378
in
9
mm
0.354
in
48
mm
1.89
in
Nitrile
35X55X10-RLS35-S
RLS35
35
mm
1.378
in
10
mm
0.394
in
55
mm
2.165
in
Nitrile
35X56X10-RLS35-S
RLS35
35
mm
1.378
in
10
mm
0.394
in
56
mm
2.205
in
Nitrile
35X60X10-RLS35-S
RLS35
35
mm
1.378
in
10
mm
0.394
in
60
mm
2.362
in
Nitrile
35X62X10-RLS35-S
RLS35
35
mm
1.378
in
10
mm
0.394
in
62
mm
2.441
in
Nitrile
35X65X10-RLS35-S
RLS35
35
mm
1.378
in
10
mm
0.394
in
65
mm
2.559
in
Nitrile
35X80X10-RLS35-S
RLS35
35
mm
1.378
in
10
mm
0.394
in
80
mm
3.15
in
Nitrile
35X50X7-RLS35-S
RLS35
35
mm
1.378
in
7
mm
0.276
in
50
mm
1.969
in
Nitrile
35X50X10-RLS35-S
RLS35
35
mm
1.378
in
10
mm
0.394
in
50
mm
1.969
in
Nitrile
35X50X12-RLS35-S
RLS35
35
mm
1.378
in
12
mm
0.472
in
50
mm
1.969
in
Nitrile
35X52X7-RLS35-S
RLS35
35
mm
1.378
in
7
mm
0.276
in
52
mm
2.047
in
Nitrile
35X52X8-RLS35-S
RLS35
35
mm
1.378
in
8
mm
0.315
in
52
mm
2.047
in
Nitrile
Results 626 - 650 of 1000
«
26
27
28
29
30
»