Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 34X45X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 34X47X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 34X47X7-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 34X48X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 34X50X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 34X52X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 34X54X9-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 54 mm2.126 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 34X55X9-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 34X72X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 34 mm1.339 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 35X45X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 35X47X5-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 35X47X6-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 35X47X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 35X48X9-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 35X55X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 35X56X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 35X60X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 35X62X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 35X65X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 35X80X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 35X50X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 35X50X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 35X50X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 35X52X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 35X52X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |