All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Metric > View Items  


This category has 1,511 items. Only the first 1000 records are returned.

Oil Seals Metric

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 651 - 675 of 1000 « 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

35X52X10-RLS35-S 35 mm
1.378
in
10 mm
0.394
in
52 mm
2.047
in
Nitrile CAD Icon (for items table)
35X55X8-RLS35-S 35 mm
1.378
in
8 mm
0.315
in
55 mm
2.165
in
Nitrile CAD Icon (for items table)
35X55X11-RLS35-S 35 mm
1.378
in
11 mm
0.433
in
55 mm
2.165
in
Nitrile CAD Icon (for items table)
35X58X10-RLS35-S 35 mm
1.378
in
10 mm
0.394
in
58 mm
2.283
in
Nitrile CAD Icon (for items table)
35X62X7-RLS35-S 35 mm
1.378
in
7 mm
0.276
in
62 mm
2.441
in
Nitrile CAD Icon (for items table)
35X68X10-RLS35-S 35 mm
1.378
in
10 mm
0.394
in
68 mm
2.677
in
Nitrile CAD Icon (for items table)
35X72X10-RLS35-S 35 mm
1.378
in
10 mm
0.394
in
72 mm
2.835
in
Nitrile CAD Icon (for items table)
35X72X12-RLS35-S 35 mm
1.378
in
12 mm
0.472
in
72 mm
2.835
in
Nitrile CAD Icon (for items table)
35X47X7-RLS35-V 35 mm
1.378
in
7 mm
0.276
in
47 mm
1.85
in
Viton CAD Icon (for items table)
35X55X10-RLS35-V 35 mm
1.378
in
10 mm
0.394
in
55 mm
2.165
in
Viton CAD Icon (for items table)
35X45X7-R2LS32-S 35 mm
1.378
in
7 mm
0.276
in
45 mm
1.772
in
Nitrile CAD Icon (for items table)
35X47X5-R2LS32-S 35 mm
1.378
in
5 mm
0.197
in
47 mm
1.85
in
Nitrile CAD Icon (for items table)
35X47X6-R2LS32-S 35 mm
1.378
in
6 mm
0.236
in
47 mm
1.85
in
Nitrile CAD Icon (for items table)
35X47X7-R2LS32-S 35 mm
1.378
in
7 mm
0.276
in
47 mm
1.85
in
Nitrile CAD Icon (for items table)
35X48X8-R2LS32-S 35 mm
1.378
in
8 mm
0.315
in
48 mm
1.89
in
Nitrile CAD Icon (for items table)
35X49X6-R2LS32-S 35 mm
1.378
in
6 mm
0.236
in
49 mm
1.929
in
Nitrile CAD Icon (for items table)
35X50X7-R2LS32-S 35 mm
1.378
in
7 mm
0.276
in
50 mm
1.969
in
Nitrile CAD Icon (for items table)
35X50X8-R2LS32-S 35 mm
1.378
in
8 mm
0.315
in
50 mm
1.969
in
Nitrile CAD Icon (for items table)
35X50X10-R2LS32-S 35 mm
1.378
in
10 mm
0.394
in
50 mm
1.969
in
Nitrile CAD Icon (for items table)
35X52X7-R2LS32-S 35 mm
1.378
in
7 mm
0.276
in
52 mm
2.047
in
Nitrile CAD Icon (for items table)
35X52X8-R2LS32-S 35 mm
1.378
in
8 mm
0.315
in
52 mm
2.047
in
Nitrile CAD Icon (for items table)
35X52X10-R2LS32-S 35 mm
1.378
in
10 mm
0.394
in
52 mm
2.047
in
Nitrile CAD Icon (for items table)
35X54X8-R2LS32-S 35 mm
1.378
in
8 mm
0.315
in
54 mm
2.126
in
Nitrile CAD Icon (for items table)
35X55X7-R2LS32-S 35 mm
1.378
in
7 mm
0.276
in
55 mm
2.165
in
Nitrile CAD Icon (for items table)
35X55X8-R2LS32-S 35 mm
1.378
in
8 mm
0.315
in
55 mm
2.165
in
Nitrile CAD Icon (for items table)
  Results 651 - 675 of 1000 « 26 27 28 29 30 »