Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
701 - 725 of 1511 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

36X56X10-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A
36X58X10-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A
36X62X7-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A
36X68X10-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A
36X52X7-RLS35-V N/A RLS35
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Viton N/A
36X47X7-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A
36X50X7-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A
36X52X7-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A
36X54X8-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 8 mm0.315 in N/A 54 mm2.126 in N/A Nitrile N/A
36X55X8-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 8 mm0.315 in N/A 55 mm2.165 in N/A Nitrile N/A
36X58X8-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 8 mm0.315 in N/A 58 mm2.283 in N/A Nitrile N/A
36X58X10-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A
36X62X7-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A
36X68X10-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A
36X72X8-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A
37X47X4-RLS35-S N/A RLS35
N/A 37 mm1.457 in N/A 4 mm0.157 in N/A 47 mm1.85 in N/A Nitrile N/A
37X52X8-RLS35-S N/A RLS35
N/A 37 mm1.457 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A
37X47X4-R2LS32-S N/A R2LS32
N/A 37 mm1.457 in N/A 4 mm0.157 in N/A 47 mm1.85 in N/A Nitrile N/A
38X50X7-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A
38X52X7-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A
38X52X8-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A
38X54X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 54 mm2.126 in N/A Nitrile N/A
38X55X7-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A
38X56X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A
38X60X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A
701 - 725 of 1511 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »