All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 1000
1
2
3
4
5
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
10X30X7-RLS35-S
RLS35
10
mm
0.394
in
7
mm
0.276
in
30
mm
1.181
in
Nitrile
10X30X10-RLS35-S
RLS35
10
mm
0.394
in
10
mm
0.394
in
30
mm
1.181
in
Nitrile
10X40X7-RLS35-S
RLS35
10
mm
0.394
in
7
mm
0.276
in
40
mm
1.575
in
Nitrile
10X22X7-RLS35-V
RLS35
10
mm
0.394
in
7
mm
0.276
in
22
mm
0.866
in
Viton
10X17X3-R2LS32-S
R2LS32
10
mm
0.394
in
3
mm
0.118
in
17
mm
0.669
in
Nitrile
10X18X6-R2LS32-S
R2LS32
10
mm
0.394
in
6
mm
0.236
in
18
mm
0.709
in
Nitrile
10X19X7-R2LS32-S
R2LS32
10
mm
0.394
in
7
mm
0.276
in
19
mm
0.748
in
Nitrile
10X20X6-R2LS32-S
R2LS32
10
mm
0.394
in
6
mm
0.236
in
20
mm
0.787
in
Nitrile
10X20X7-R2LS32-S
R2LS32
10
mm
0.394
in
7
mm
0.276
in
20
mm
0.787
in
Nitrile
10X22X5-R2LS32-S
R2LS32
10
mm
0.394
in
5
mm
0.197
in
22
mm
0.866
in
Nitrile
10X22X7-R2LS32-S
R2LS32
10
mm
0.394
in
7
mm
0.276
in
22
mm
0.866
in
Nitrile
10X22X7-R2LS32-V
R2LS32
10
mm
0.394
in
7
mm
0.276
in
22
mm
0.866
in
Viton
10X24X7-R2LS32-S
R2LS32
10
mm
0.394
in
7
mm
0.276
in
24
mm
0.945
in
Nitrile
10X25X7-R2LS32-S
R2LS32
10
mm
0.394
in
7
mm
0.276
in
25
mm
0.984
in
Nitrile
10X26X7-R2LS32-S
R2LS32
10
mm
0.394
in
7
mm
0.276
in
26
mm
1.024
in
Nitrile
10X28X7-R2LS32-S
R2LS32
10
mm
0.394
in
7
mm
0.276
in
28
mm
1.102
in
Nitrile
10X40X7-R2LS32-S
R2LS32
10
mm
0.394
in
7
mm
0.276
in
40
mm
1.575
in
Nitrile
11X17X4-RLS35-S
RLS35
11
mm
0.433
in
4
mm
0.157
in
17
mm
0.669
in
Nitrile
11X22X7-RLS35-S
RLS35
11
mm
0.433
in
7
mm
0.276
in
22
mm
0.866
in
Nitrile
11X30X7-RLS35-S
RLS35
11
mm
0.433
in
7
mm
0.276
in
30
mm
1.181
in
Nitrile
11X26X7-RLS35-S
RLS35
11
mm
0.433
in
7
mm
0.276
in
26
mm
1.024
in
Nitrile
11X22X6-R2LS32-V
R2LS32
11
mm
0.433
in
6
mm
0.236
in
22
mm
0.866
in
Viton
11X22X7-R2LS32-S
R2LS32
11
mm
0.433
in
7
mm
0.276
in
22
mm
0.866
in
Nitrile
12X20X5-RLS35-S
RLS35
12
mm
0.472
in
5
mm
0.197
in
20
mm
0.787
in
Nitrile
12X22X5-RLS35-S
RLS35
12
mm
0.472
in
5
mm
0.197
in
22
mm
0.866
in
Nitrile
Results 51 - 75 of 1000
1
2
3
4
5
»