All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Metric > View Items  


This category has 1,511 items. Only the first 1000 records are returned.

Oil Seals Metric

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 726 - 750 of 1000 « 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

38X62X7-RLS35-S 38 mm
1.496
in
7 mm
0.276
in
62 mm
2.441
in
Nitrile CAD Icon (for items table)
38X62X10-RLS35-S 38 mm
1.496
in
10 mm
0.394
in
62 mm
2.441
in
Nitrile CAD Icon (for items table)
38X65X10-RLS35-S 38 mm
1.496
in
10 mm
0.394
in
65 mm
2.559
in
Nitrile CAD Icon (for items table)
38X70X10-RLS35-S 38 mm
1.496
in
10 mm
0.394
in
70 mm
2.756
in
Nitrile CAD Icon (for items table)
38X72X10-RLS35-S 38 mm
1.496
in
10 mm
0.394
in
72 mm
2.835
in
Nitrile CAD Icon (for items table)
38X62X10-RLS35-V 38 mm
1.496
in
10 mm
0.394
in
62 mm
2.441
in
Viton CAD Icon (for items table)
38X50X7-R2LS32-S 38 mm
1.496
in
7 mm
0.276
in
50 mm
1.969
in
Nitrile CAD Icon (for items table)
38X50X8-R2LS32-S 38 mm
1.496
in
8 mm
0.315
in
50 mm
1.969
in
Nitrile CAD Icon (for items table)
38X51X7-R2LS32-S 38 mm
1.496
in
7 mm
0.276
in
51 mm
2.008
in
Nitrile CAD Icon (for items table)
38X52X7-R2LS32-S 38 mm
1.496
in
7 mm
0.276
in
52 mm
2.047
in
Nitrile CAD Icon (for items table)
38X52X8-R2LS32-S 38 mm
1.496
in
8 mm
0.315
in
52 mm
2.047
in
Nitrile CAD Icon (for items table)
38X55X7-R2LS32-S 38 mm
1.496
in
7 mm
0.276
in
55 mm
2.165
in
Nitrile CAD Icon (for items table)
38X56X10-R2LS32-S 38 mm
1.496
in
10 mm
0.394
in
56 mm
2.205
in
Nitrile CAD Icon (for items table)
38X58X10-R2LS32-S 38 mm
1.496
in
10 mm
0.394
in
58 mm
2.283
in
Nitrile CAD Icon (for items table)
38X60X8-R2LS32-S 38 mm
1.496
in
8 mm
0.315
in
60 mm
2.362
in
Nitrile CAD Icon (for items table)
38X60X10-R2LS32-S 38 mm
1.496
in
10 mm
0.394
in
60 mm
2.362
in
Nitrile CAD Icon (for items table)
38X62X7-R2LS32-S 38 mm
1.496
in
7 mm
0.276
in
62 mm
2.441
in
Nitrile CAD Icon (for items table)
38X62X10-R2LS32-S 38 mm
1.496
in
10 mm
0.394
in
62 mm
2.441
in
Nitrile CAD Icon (for items table)
38X62X10-R2LS32-V 38 mm
1.496
in
10 mm
0.394
in
62 mm
2.441
in
Viton CAD Icon (for items table)
38X65X8-R2LS32-S 38 mm
1.496
in
8 mm
0.315
in
65 mm
2.559
in
Nitrile CAD Icon (for items table)
38X72X8-R2LS32-S 38 mm
1.496
in
8 mm
0.315
in
72 mm
2.835
in
Nitrile CAD Icon (for items table)
38X80X8-R2LS32-S 38 mm
1.496
in
8 mm
0.315
in
80 mm
3.15
in
Nitrile CAD Icon (for items table)
40X46X8-RLS35-S 40 mm
1.575
in
8 mm
0.315
in
46 mm
1.811
in
Nitrile CAD Icon (for items table)
40X50X8-RLS35-S 40 mm
1.575
in
8 mm
0.315
in
50 mm
1.969
in
Nitrile CAD Icon (for items table)
40X52X7-RLS35-S 40 mm
1.575
in
7 mm
0.276
in
52 mm
2.047
in
Nitrile CAD Icon (for items table)
  Results 726 - 750 of 1000 « 26 27 28 29 30 »