All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 751 - 775 of 1000
«
31
32
33
34
35
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
40X55X7-RLS35-S
RLS35
40
mm
1.575
in
7
mm
0.276
in
55
mm
2.165
in
Nitrile
40X55X8-RLS35-S
RLS35
40
mm
1.575
in
8
mm
0.315
in
55
mm
2.165
in
Nitrile
40X55X10-RLS35-S
RLS35
40
mm
1.575
in
10
mm
0.394
in
55
mm
2.165
in
Nitrile
40X56X8-RLS35-S
RLS35
40
mm
1.575
in
8
mm
0.315
in
56
mm
2.205
in
Nitrile
40X58X8-RLS35-S
RLS35
40
mm
1.575
in
8
mm
0.315
in
58
mm
2.283
in
Nitrile
40X58X10-RLS35-S
RLS35
40
mm
1.575
in
10
mm
0.394
in
58
mm
2.283
in
Nitrile
40X60X10-RLS35-S
RLS35
40
mm
1.575
in
10
mm
0.394
in
60
mm
2.362
in
Nitrile
40X60X12-RLS35-S
RLS35
40
mm
1.575
in
12
mm
0.472
in
60
mm
2.362
in
Nitrile
40X62X7-RLS35-S
RLS35
40
mm
1.575
in
7
mm
0.276
in
62
mm
2.441
in
Nitrile
40X62X8-RLS35-S
RLS35
40
mm
1.575
in
8
mm
0.315
in
62
mm
2.441
in
Nitrile
40X62X10-RLS35-S
RLS35
40
mm
1.575
in
10
mm
0.394
in
62
mm
2.441
in
Nitrile
40X62X12-RLS35-S
RLS35
40
mm
1.575
in
12
mm
0.472
in
62
mm
2.441
in
Nitrile
40X65X10-RLS35-S
RLS35
40
mm
1.575
in
10
mm
0.394
in
65
mm
2.559
in
Nitrile
40X65X12-RLS35-S
RLS35
40
mm
1.575
in
12
mm
0.472
in
65
mm
2.559
in
Nitrile
40X68X8-RLS35-S
RLS35
40
mm
1.575
in
8
mm
0.315
in
68
mm
2.677
in
Nitrile
40X68X10-RLS35-S
RLS35
40
mm
1.575
in
10
mm
0.394
in
68
mm
2.677
in
Nitrile
40X68X12-RLS35-S
RLS35
40
mm
1.575
in
12
mm
0.472
in
68
mm
2.677
in
Nitrile
40X72X7-RLS35-S
RLS35
40
mm
1.575
in
7
mm
0.276
in
72
mm
2.835
in
Nitrile
40X72X10-RLS35-S
RLS35
40
mm
1.575
in
10
mm
0.394
in
72
mm
2.835
in
Nitrile
40X80X10-RLS35-S
RLS35
40
mm
1.575
in
10
mm
0.394
in
80
mm
3.15
in
Nitrile
40X62X10-RLS35-V
RLS35
40
mm
1.575
in
10
mm
0.394
in
62
mm
2.441
in
Viton
40X72X7-RLS35-V
RLS35
40
mm
1.575
in
7
mm
0.276
in
72
mm
2.835
in
Viton
40X80X10-RLS35-V
RLS35
40
mm
1.575
in
10
mm
0.394
in
80
mm
3.15
in
Viton
40X46X8-R2LS32-S
R2LS32
40
mm
1.575
in
8
mm
0.315
in
46
mm
1.811
in
Nitrile
40X50X7-R2LS32-S
R2LS32
40
mm
1.575
in
7
mm
0.276
in
50
mm
1.969
in
Nitrile
Results 751 - 775 of 1000
«
31
32
33
34
35
»