All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 776 - 800 of 1000
«
31
32
33
34
35
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
40X50X8-R2LS32-S
R2LS32
40
mm
1.575
in
8
mm
0.315
in
50
mm
1.969
in
Nitrile
40X52X6-R2LS32-S
R2LS32
40
mm
1.575
in
6
mm
0.236
in
52
mm
2.047
in
Nitrile
40X52X7-R2LS32-S
R2LS32
40
mm
1.575
in
7
mm
0.276
in
52
mm
2.047
in
Nitrile
40X52X8-R2LS32-S
R2LS32
40
mm
1.575
in
8
mm
0.315
in
52
mm
2.047
in
Nitrile
40X54X7-R2LS32-S
R2LS32
40
mm
1.575
in
7
mm
0.276
in
54
mm
2.126
in
Nitrile
40X55X6-R2LS32-S
R2LS32
40
mm
1.575
in
6
mm
0.236
in
55
mm
2.165
in
Nitrile
40X55X7-R2LS32-S
R2LS32
40
mm
1.575
in
7
mm
0.276
in
55
mm
2.165
in
Nitrile
40X55X7-R2LS32-V
R2LS32
40
mm
1.575
in
7
mm
0.276
in
55
mm
2.165
in
Viton
40X55X8-R2LS32-S
R2LS32
40
mm
1.575
in
8
mm
0.315
in
55
mm
2.165
in
Nitrile
40X55X8-R2LS32-V
R2LS32
40
mm
1.575
in
8
mm
0.315
in
55
mm
2.165
in
Viton
40X55X10-R2LS32-S
R2LS32
40
mm
1.575
in
10
mm
0.394
in
55
mm
2.165
in
Nitrile
40X56X8-R2LS32-S
R2LS32
40
mm
1.575
in
8
mm
0.315
in
56
mm
2.205
in
Nitrile
40X58X9-R2LS32-S
R2LS32
40
mm
1.575
in
9
mm
0.354
in
58
mm
2.283
in
Nitrile
40X58X10-R2LS32-S
R2LS32
40
mm
1.575
in
10
mm
0.394
in
58
mm
2.283
in
Nitrile
40X60X7-R2LS32-S
R2LS32
40
mm
1.575
in
7
mm
0.276
in
60
mm
2.362
in
Nitrile
40X60X10-R2LS32-S
R2LS32
40
mm
1.575
in
10
mm
0.394
in
60
mm
2.362
in
Nitrile
40X62X7-R2LS32-S
R2LS32
40
mm
1.575
in
7
mm
0.276
in
62
mm
2.441
in
Nitrile
40X62X7-R2LS32-V
R2LS32
40
mm
1.575
in
7
mm
0.276
in
62
mm
2.441
in
Viton
40X62X8-R2LS32-S
R2LS32
40
mm
1.575
in
8
mm
0.315
in
62
mm
2.441
in
Nitrile
40X62X10-R2LS32-S
R2LS32
40
mm
1.575
in
10
mm
0.394
in
62
mm
2.441
in
Nitrile
40X62X10-R2LS32-V
R2LS32
40
mm
1.575
in
10
mm
0.394
in
62
mm
2.441
in
Viton
40X62X12-R2LS32-S
R2LS32
40
mm
1.575
in
12
mm
0.472
in
62
mm
2.441
in
Nitrile
40X65X8-R2LS32-S
R2LS32
40
mm
1.575
in
8
mm
0.315
in
65
mm
2.559
in
Nitrile
40X65X10-R2LS32-S
R2LS32
40
mm
1.575
in
10
mm
0.394
in
65
mm
2.559
in
Nitrile
40X65X14-R2LS32-S
R2LS32
40
mm
1.575
in
14
mm
0.551
in
65
mm
2.559
in
Nitrile
Results 776 - 800 of 1000
«
31
32
33
34
35
»