Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 42X60X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X62X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X62X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X62X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X65X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X68X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X72X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X72X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X80X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X56X7-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 56 mm2.205 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X50X4-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X52X4-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X52X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X55X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X56X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X56X7-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 56 mm2.205 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X58X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X60X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X60X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X60X9-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X62X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X62X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X65X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X65X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X68X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |