Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 42X70X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X70X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X72X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X72X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42X75X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 43X60X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 43 mm1.693 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 43X54X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 43 mm1.693 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 54 mm2.126 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 43X60X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 43 mm1.693 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 44X60X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 44X62X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 44X65X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 44X72X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 44X60X8-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 60 mm2.362 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 44X60X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 44X62X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 44X62X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 44X65X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 44X68X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 44X70X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 44X72X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 44X72X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 45X62X8-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 45X55X4-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 45X55X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 45X58X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |