Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
876 - 900 of 1511 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

45X60X7-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 60 mm2.362 in N/A Nitrile N/A
45X60X8-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 60 mm2.362 in N/A Nitrile N/A
45X60X10-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A
45X62X7-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A
45X62X8-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A
45X62X9-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 9 mm0.354 in N/A 62 mm2.441 in N/A Nitrile N/A
45X62X10-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A
45X65X8-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 65 mm2.559 in N/A Nitrile N/A
45X65X10-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A
45X68X10-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A
45X68X12-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 12 mm0.472 in N/A 68 mm2.677 in N/A Nitrile N/A
45X72X7-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 72 mm2.835 in N/A Nitrile N/A
45X72X8-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A
45X72X10-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A
45X78X10-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 78 mm3.071 in N/A Nitrile N/A
45X80X10-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A
45X85X10-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A
45X52X4-R2LS32-S N/A R2LS32
N/A 45 mm1.772 in N/A 4 mm0.157 in N/A 52 mm2.047 in N/A Nitrile N/A
45X55X4-R2LS32-S N/A R2LS32
N/A 45 mm1.772 in N/A 4 mm0.157 in N/A 55 mm2.165 in N/A Nitrile N/A
45X55X7-R2LS32-S N/A R2LS32
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A
45X58X7-R2LS32-S N/A R2LS32
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 58 mm2.283 in N/A Nitrile N/A
45X60X7-R2LS32-S N/A R2LS32
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 60 mm2.362 in N/A Nitrile N/A
45X60X8-R2LS32-S N/A R2LS32
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 60 mm2.362 in N/A Nitrile N/A
45X60X9-R2LS32-S N/A R2LS32
N/A 45 mm1.772 in N/A 9 mm0.354 in N/A 60 mm2.362 in N/A Nitrile N/A
45X60X10-R2LS32-S N/A R2LS32
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A
876 - 900 of 1511 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »