All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Metric > View Items  


This category has 1,511 items. Only the first 1000 records are returned.

Oil Seals Metric

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 876 - 900 of 1000 « 36 37 38 39 40 

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

45X60X7-RLS35-S 45 mm
1.772
in
7 mm
0.276
in
60 mm
2.362
in
Nitrile CAD Icon (for items table)
45X60X8-RLS35-S 45 mm
1.772
in
8 mm
0.315
in
60 mm
2.362
in
Nitrile CAD Icon (for items table)
45X60X10-RLS35-S 45 mm
1.772
in
10 mm
0.394
in
60 mm
2.362
in
Nitrile CAD Icon (for items table)
45X62X7-RLS35-S 45 mm
1.772
in
7 mm
0.276
in
62 mm
2.441
in
Nitrile CAD Icon (for items table)
45X62X8-RLS35-S 45 mm
1.772
in
8 mm
0.315
in
62 mm
2.441
in
Nitrile CAD Icon (for items table)
45X62X9-RLS35-S 45 mm
1.772
in
9 mm
0.354
in
62 mm
2.441
in
Nitrile CAD Icon (for items table)
45X62X10-RLS35-S 45 mm
1.772
in
10 mm
0.394
in
62 mm
2.441
in
Nitrile CAD Icon (for items table)
45X65X8-RLS35-S 45 mm
1.772
in
8 mm
0.315
in
65 mm
2.559
in
Nitrile CAD Icon (for items table)
45X65X10-RLS35-S 45 mm
1.772
in
10 mm
0.394
in
65 mm
2.559
in
Nitrile CAD Icon (for items table)
45X68X10-RLS35-S 45 mm
1.772
in
10 mm
0.394
in
68 mm
2.677
in
Nitrile CAD Icon (for items table)
45X68X12-RLS35-S 45 mm
1.772
in
12 mm
0.472
in
68 mm
2.677
in
Nitrile CAD Icon (for items table)
45X72X7-RLS35-S 45 mm
1.772
in
7 mm
0.276
in
72 mm
2.835
in
Nitrile CAD Icon (for items table)
45X72X8-RLS35-S 45 mm
1.772
in
8 mm
0.315
in
72 mm
2.835
in
Nitrile CAD Icon (for items table)
45X72X10-RLS35-S 45 mm
1.772
in
10 mm
0.394
in
72 mm
2.835
in
Nitrile CAD Icon (for items table)
45X78X10-RLS35-S 45 mm
1.772
in
10 mm
0.394
in
78 mm
3.071
in
Nitrile CAD Icon (for items table)
45X80X10-RLS35-S 45 mm
1.772
in
10 mm
0.394
in
80 mm
3.15
in
Nitrile CAD Icon (for items table)
45X85X10-RLS35-S 45 mm
1.772
in
10 mm
0.394
in
85 mm
3.346
in
Nitrile CAD Icon (for items table)
45X52X4-R2LS32-S 45 mm
1.772
in
4 mm
0.157
in
52 mm
2.047
in
Nitrile CAD Icon (for items table)
45X55X4-R2LS32-S 45 mm
1.772
in
4 mm
0.157
in
55 mm
2.165
in
Nitrile CAD Icon (for items table)
45X55X7-R2LS32-S 45 mm
1.772
in
7 mm
0.276
in
55 mm
2.165
in
Nitrile CAD Icon (for items table)
45X58X7-R2LS32-S 45 mm
1.772
in
7 mm
0.276
in
58 mm
2.283
in
Nitrile CAD Icon (for items table)
45X60X7-R2LS32-S 45 mm
1.772
in
7 mm
0.276
in
60 mm
2.362
in
Nitrile CAD Icon (for items table)
45X60X8-R2LS32-S 45 mm
1.772
in
8 mm
0.315
in
60 mm
2.362
in
Nitrile CAD Icon (for items table)
45X60X9-R2LS32-S 45 mm
1.772
in
9 mm
0.354
in
60 mm
2.362
in
Nitrile CAD Icon (for items table)
45X60X10-R2LS32-S 45 mm
1.772
in
10 mm
0.394
in
60 mm
2.362
in
Nitrile CAD Icon (for items table)
  Results 876 - 900 of 1000 « 36 37 38 39 40