Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
926 - 950 of 1511 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

48X58X4-RLS35-S N/A RLS35
N/A 48 mm1.89 in N/A 4 mm0.157 in N/A 58 mm2.283 in N/A Nitrile N/A
48X62X8-RLS35-S N/A RLS35
N/A 48 mm1.89 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A
48X65X10-RLS35-S N/A RLS35
N/A 48 mm1.89 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A
48X68X10-RLS35-S N/A RLS35
N/A 48 mm1.89 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A
48X72X7-RLS35-S N/A RLS35
N/A 48 mm1.89 in N/A 7 mm0.276 in N/A 72 mm2.835 in N/A Nitrile N/A
48X72X8-RLS35-S N/A RLS35
N/A 48 mm1.89 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A
48X72X10-RLS35-S N/A RLS35
N/A 48 mm1.89 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A
48X90X10-RLS35-S N/A RLS35
N/A 48 mm1.89 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A
48X62X8-RLS35-V N/A RLS35
N/A 48 mm1.89 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Viton N/A
48X60X8-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 8 mm0.315 in N/A 60 mm2.362 in N/A Nitrile N/A
48X62X8-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A
48X62X8-R2LS32-V N/A R2LS32
N/A 48 mm1.89 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Viton N/A
48X65X9-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 9 mm0.354 in N/A 65 mm2.559 in N/A Nitrile N/A
48X65X10-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A
48X68X10-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A
48X68X12-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 12 mm0.472 in N/A 68 mm2.677 in N/A Nitrile N/A
48X68X14-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 14 mm0.551 in N/A 68 mm2.677 in N/A Nitrile N/A
48X70X7-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 7 mm0.276 in N/A 70 mm2.756 in N/A Nitrile N/A
48X70X8-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A
48X70X9-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 9 mm0.354 in N/A 70 mm2.756 in N/A Nitrile N/A
48X72X7-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 7 mm0.276 in N/A 72 mm2.835 in N/A Nitrile N/A
48X72X8-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A
48X72X10-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A
48X74X10-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 10 mm0.394 in N/A 74 mm2.913 in N/A Nitrile N/A
48X75X10-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 10 mm0.394 in N/A 75 mm2.953 in N/A Nitrile N/A
926 - 950 of 1511 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »