All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 951 - 975 of 1000
«
36
37
38
39
40
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
48X80X8-R2LS32-S
R2LS32
48
mm
1.89
in
8
mm
0.315
in
80
mm
3.15
in
Nitrile
48X85X8-R2LS32-S
R2LS32
48
mm
1.89
in
8
mm
0.315
in
85
mm
3.346
in
Nitrile
49X72X10-RLS35-S
RLS35
49
mm
1.929
in
10
mm
0.394
in
72
mm
2.835
in
Nitrile
50X60X7-RLS35-S
RLS35
50
mm
1.969
in
7
mm
0.276
in
60
mm
2.362
in
Nitrile
50X62X5-RLS35-S
RLS35
50
mm
1.969
in
5
mm
0.197
in
62
mm
2.441
in
Nitrile
50X62X7-RLS35-S
RLS35
50
mm
1.969
in
7
mm
0.276
in
62
mm
2.441
in
Nitrile
50X62X10-RLS35-S
RLS35
50
mm
1.969
in
10
mm
0.394
in
62
mm
2.441
in
Nitrile
50X65X8-RLS35-S
RLS35
50
mm
1.969
in
8
mm
0.315
in
65
mm
2.559
in
Nitrile
50X65X10-RLS35-S
RLS35
50
mm
1.969
in
10
mm
0.394
in
65
mm
2.559
in
Nitrile
50X68X8-RLS35-S
RLS35
50
mm
1.969
in
8
mm
0.315
in
68
mm
2.677
in
Nitrile
50X68X10-RLS35-S
RLS35
50
mm
1.969
in
10
mm
0.394
in
68
mm
2.677
in
Nitrile
50X70X10-RLS35-S
RLS35
50
mm
1.969
in
10
mm
0.394
in
70
mm
2.756
in
Nitrile
50X72X8-RLS35-S
RLS35
50
mm
1.969
in
8
mm
0.315
in
72
mm
2.835
in
Nitrile
50X72X10-RLS35-S
RLS35
50
mm
1.969
in
10
mm
0.394
in
72
mm
2.835
in
Nitrile
50X72X12-RLS35-S
RLS35
50
mm
1.969
in
12
mm
0.472
in
72
mm
2.835
in
Nitrile
50X75X10-RLS35-S
RLS35
50
mm
1.969
in
10
mm
0.394
in
75
mm
2.953
in
Nitrile
50X80X8-RLS35-S
RLS35
50
mm
1.969
in
8
mm
0.315
in
80
mm
3.15
in
Nitrile
50X80X10-RLS35-S
RLS35
50
mm
1.969
in
10
mm
0.394
in
80
mm
3.15
in
Nitrile
50X80X13-RLS35-S
RLS35
50
mm
1.969
in
13
mm
0.512
in
80
mm
3.15
in
Nitrile
50X85X10-RLS35-S
RLS35
50
mm
1.969
in
10
mm
0.394
in
85
mm
3.346
in
Nitrile
50X90X10-RLS35-S
RLS35
50
mm
1.969
in
10
mm
0.394
in
90
mm
3.543
in
Nitrile
50X68X8-RLS35-V
RLS35
50
mm
1.969
in
8
mm
0.315
in
68
mm
2.677
in
Viton
50X72X8-RLS35-V
RLS35
50
mm
1.969
in
8
mm
0.315
in
72
mm
2.835
in
Viton
50X80X10-RLS35-V
RLS35
50
mm
1.969
in
10
mm
0.394
in
80
mm
3.15
in
Viton
50X60X7-R2LS32-S
R2LS32
50
mm
1.969
in
7
mm
0.276
in
60
mm
2.362
in
Nitrile
Results 951 - 975 of 1000
«
36
37
38
39
40