Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 48X80X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 48X85X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 49X72X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 49 mm1.929 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X60X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X62X5-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X62X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X62X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X65X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X65X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X68X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X68X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X70X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X72X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X72X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X72X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X75X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X80X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X80X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X80X13-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X85X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X90X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X68X8-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 68 mm2.677 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X72X8-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X80X10-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50X60X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |