All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 1000
1
2
3
4
5
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
12X24X5-RLS35-S
RLS35
12
mm
0.472
in
5
mm
0.197
in
24
mm
0.945
in
Nitrile
12X26X8-RLS35-S
RLS35
12
mm
0.472
in
8
mm
0.315
in
26
mm
1.024
in
Nitrile
12X28X7-RLS35-S
RLS35
12
mm
0.472
in
7
mm
0.276
in
28
mm
1.102
in
Nitrile
12X18X3-RLS35-S
RLS35
12
mm
0.472
in
3
mm
0.118
in
18
mm
0.709
in
Nitrile
12X19X5-RLS35-S
RLS35
12
mm
0.472
in
5
mm
0.197
in
19
mm
0.748
in
Nitrile
12X24X7-RLS35-S
RLS35
12
mm
0.472
in
7
mm
0.276
in
24
mm
0.945
in
Nitrile
12X25X4.5-RLS35-S
RLS35
12
mm
0.472
in
4.5
mm
0.177
in
25
mm
0.984
in
Nitrile
12X25X7-RLS35-S
RLS35
12
mm
0.472
in
7
mm
0.276
in
25
mm
0.984
in
Nitrile
12X30X7-RLS35-S
RLS35
12
mm
0.472
in
7
mm
0.276
in
30
mm
1.181
in
Nitrile
12X32X7-RLS35-S
RLS35
12
mm
0.472
in
7
mm
0.276
in
32
mm
1.26
in
Nitrile
12X28X7-RLS35-V
RLS35
12
mm
0.472
in
7
mm
0.276
in
28
mm
1.102
in
Viton
12X30X7-RLS35-V
RLS35
12
mm
0.472
in
7
mm
0.276
in
30
mm
1.181
in
Viton
12X18X3-R2LS32-S
R2LS32
12
mm
0.472
in
3
mm
0.118
in
18
mm
0.709
in
Nitrile
12X19X3-R2LS32-S
R2LS32
12
mm
0.472
in
3
mm
0.118
in
19
mm
0.748
in
Nitrile
12X19X5-R2LS32-S
R2LS32
12
mm
0.472
in
5
mm
0.197
in
19
mm
0.748
in
Nitrile
12X20X4-R2LS32-S
R2LS32
12
mm
0.472
in
4
mm
0.157
in
20
mm
0.787
in
Nitrile
12X22X5-R2LS32-S
R2LS32
12
mm
0.472
in
5
mm
0.197
in
22
mm
0.866
in
Nitrile
12X22X7-R2LS32-S
R2LS32
12
mm
0.472
in
7
mm
0.276
in
22
mm
0.866
in
Nitrile
12X22X9-R2LS32-S
R2LS32
12
mm
0.472
in
9
mm
0.354
in
22
mm
0.866
in
Nitrile
12X24X7-R2LS32-S
R2LS32
12
mm
0.472
in
7
mm
0.276
in
24
mm
0.945
in
Nitrile
12X25X5-R2LS32-S
R2LS32
12
mm
0.472
in
5
mm
0.197
in
25
mm
0.984
in
Nitrile
12X25X7-R2LS32-S
R2LS32
12
mm
0.472
in
7
mm
0.276
in
25
mm
0.984
in
Nitrile
12X26X7-R2LS32-S
R2LS32
12
mm
0.472
in
7
mm
0.276
in
26
mm
1.024
in
Nitrile
12X27X7-R2LS32-S
R2LS32
12
mm
0.472
in
7
mm
0.276
in
27
mm
1.063
in
Nitrile
12X28X7-R2LS32-S
R2LS32
12
mm
0.472
in
7
mm
0.276
in
28
mm
1.102
in
Nitrile
Results 76 - 100 of 1000
1
2
3
4
5
»