Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 50X110X10-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 10 mm0.394 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 50.5X62X9-R2LS32-S |
N/A
R2LS32 |
N/A 50.5 mm1.988 in | N/A 9 mm0.354 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 52X65X9-RLS35-S |
N/A
RLS35 |
N/A 52 mm2.047 in | N/A 9 mm0.354 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A
|
| 52X68X8-RLS35-S |
N/A
RLS35 |
N/A 52 mm2.047 in | N/A 8 mm0.315 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 52X68X10-RLS35-S |
N/A
RLS35 |
N/A 52 mm2.047 in | N/A 10 mm0.394 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 52X69X10-RLS35-S |
N/A
RLS35 |
N/A 52 mm2.047 in | N/A 10 mm0.394 in | N/A 69 mm2.717 in | N/A Nitrile |
N/A
|
| 52X72X8-RLS35-S |
N/A
RLS35 |
N/A 52 mm2.047 in | N/A 8 mm0.315 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 52X72X10-RLS35-S |
N/A
RLS35 |
N/A 52 mm2.047 in | N/A 10 mm0.394 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 52X75X12-RLS35-S |
N/A
RLS35 |
N/A 52 mm2.047 in | N/A 12 mm0.472 in | N/A 75 mm2.953 in | N/A Nitrile |
N/A
|
| 52X80X10-RLS35-S |
N/A
RLS35 |
N/A 52 mm2.047 in | N/A 10 mm0.394 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 52X85X10-RLS35-S |
N/A
RLS35 |
N/A 52 mm2.047 in | N/A 10 mm0.394 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 52X62X7-R2LS32-S |
N/A
R2LS32 |
N/A 52 mm2.047 in | N/A 7 mm0.276 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 52X65X9-R2LS32-S |
N/A
R2LS32 |
N/A 52 mm2.047 in | N/A 9 mm0.354 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A
|
| 52X68X8-R2LS32-S |
N/A
R2LS32 |
N/A 52 mm2.047 in | N/A 8 mm0.315 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 52X68X10-R2LS32-S |
N/A
R2LS32 |
N/A 52 mm2.047 in | N/A 10 mm0.394 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 52X70X8-R2LS32-S |
N/A
R2LS32 |
N/A 52 mm2.047 in | N/A 8 mm0.315 in | N/A 70 mm2.756 in | N/A Nitrile |
N/A
|
| 52X72X8-R2LS32-S |
N/A
R2LS32 |
N/A 52 mm2.047 in | N/A 8 mm0.315 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 52X72X8-R2LS32-V |
N/A
R2LS32 |
N/A 52 mm2.047 in | N/A 8 mm0.315 in | N/A 72 mm2.835 in | N/A Viton |
N/A
|
| 52X72X10-R2LS32-V |
N/A
R2LS32 |
N/A 52 mm2.047 in | N/A 10 mm0.394 in | N/A 72 mm2.835 in | N/A Viton |
N/A
|
| 52X75X8-R2LS32-S |
N/A
R2LS32 |
N/A 52 mm2.047 in | N/A 8 mm0.315 in | N/A 75 mm2.953 in | N/A Nitrile |
N/A
|
| 52X78X8-R2LS32-S |
N/A
R2LS32 |
N/A 52 mm2.047 in | N/A 8 mm0.315 in | N/A 78 mm3.071 in | N/A Nitrile |
N/A
|
| 52X80X8-R2LS32-S |
N/A
R2LS32 |
N/A 52 mm2.047 in | N/A 8 mm0.315 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 52X82X8-R2LS32-S |
N/A
R2LS32 |
N/A 52 mm2.047 in | N/A 8 mm0.315 in | N/A 82 mm3.228 in | N/A Nitrile |
N/A
|
| 52X85X8-R2LS32-S |
N/A
R2LS32 |
N/A 52 mm2.047 in | N/A 8 mm0.315 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 53X68X10-RLS35-S |
N/A
RLS35 |
N/A 53 mm2.087 in | N/A 10 mm0.394 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|