Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 50X110X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50.5X62X9-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 50.5 mm1.988 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X65X9-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X68X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X68X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X69X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 69 mm2.717 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X72X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X72X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X75X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X80X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X85X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X62X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X65X9-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X68X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X68X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X70X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X72X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X72X8-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X72X10-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X75X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X78X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X80X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X82X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 82 mm3.228 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 52X85X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 53X68X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 53 mm2.087 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |