Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 55X68X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X70X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X70X8-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X70X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X72X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X72X8-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X72X9-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X72X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X75X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X75X8-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X75X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X78X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X78X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X80X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X80X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X82X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 82 mm3.228 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X85X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X85X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55X90X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 56X68X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 56 mm2.205 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 56X72X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 56 mm2.205 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 56X72X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 56 mm2.205 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 56X80X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 56 mm2.205 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 56X82X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 56 mm2.205 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 82 mm3.228 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 56X70X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 56 mm2.205 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |