Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 56X72X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 56 mm2.205 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 56X80X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 56 mm2.205 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 56X85X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 56 mm2.205 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 57X67X6-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 57 mm2.244 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 67 mm2.638 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 57X85X13-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 57 mm2.244 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 58X72X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 58X75X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 58X75X9-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 58X80X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 58X80X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 58X85X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 58X90X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 58X90X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 58X72X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 58X75X11-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 11 mm0.433 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 58X80X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 58X85X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 58X72X8-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 60X72X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 60X75X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 60X75X8-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 60X75X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 60X78X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 60X78X9-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 60X80X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |