Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1101 - 1125 of 1511 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

60X80X8-R2LS32-V N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Viton N/A
60X80X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A
60X80X12-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 12 mm0.472 in N/A 80 mm3.15 in N/A Nitrile N/A
60X82X7-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 7 mm0.276 in N/A 82 mm3.228 in N/A Nitrile N/A
60X82X12-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 12 mm0.472 in N/A 82 mm3.228 in N/A Nitrile N/A
60X85X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A
60X85X8-R2LS32-V N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Viton N/A
60X85X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A
60X90X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 90 mm3.543 in N/A Nitrile N/A
60X90X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A
60X95X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 95 mm3.74 in N/A Nitrile N/A
60X95X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A
60X110X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 110 mm4.331 in N/A Nitrile N/A
60X72X8-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A
60X75X8-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A
60X80X8-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A
60X80X10-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A
60X80X12-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 12 mm0.472 in N/A 80 mm3.15 in N/A Nitrile N/A
60X80X13-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 13 mm0.512 in N/A 80 mm3.15 in N/A Nitrile N/A
60X82X10-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 82 mm3.228 in N/A Nitrile N/A
60X85X8-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A
60X90X8-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 90 mm3.543 in N/A Nitrile N/A
60X90X10-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A
60X100X10-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A
60X80X8-RLS35-V N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Viton N/A
1101 - 1125 of 1511 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »