Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1126 - 1150 of 1511 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

62X80X10-R2LS32-S N/A R2LS32
N/A 62 mm2.441 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A
62X85X8-R2LS32-S N/A R2LS32
N/A 62 mm2.441 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A
62X85X10-R2LS32-S N/A R2LS32
N/A 62 mm2.441 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A
62X90X10-R2LS32-S N/A R2LS32
N/A 62 mm2.441 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A
62X90X10-R2LS32-V N/A R2LS32
N/A 62 mm2.441 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Viton N/A
62X95X10-R2LS32-S N/A R2LS32
N/A 62 mm2.441 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A
62X80X10-RLS35-S N/A RLS35
N/A 62 mm2.441 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A
62X85X10-RLS35-S N/A RLS35
N/A 62 mm2.441 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A
62X85X12-RLS35-S N/A RLS35
N/A 62 mm2.441 in N/A 12 mm0.472 in N/A 85 mm3.346 in N/A Nitrile N/A
62X90X10-RLS35-S N/A RLS35
N/A 62 mm2.441 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A
62X100X12-RLS35-S N/A RLS35
N/A 62 mm2.441 in N/A 12 mm0.472 in N/A 100 mm3.937 in N/A Nitrile N/A
63X80X9-R2LS32-S N/A R2LS32
N/A 63 mm2.48 in N/A 9 mm0.354 in N/A 80 mm3.15 in N/A Nitrile N/A
63X85X10-R2LS32-S N/A R2LS32
N/A 63 mm2.48 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A
63X78X10-RLS35-S N/A RLS35
N/A 63 mm2.48 in N/A 10 mm0.394 in N/A 78 mm3.071 in N/A Nitrile N/A
63X85X10-RLS35-S N/A RLS35
N/A 63 mm2.48 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A
63X90X10-RLS35-S N/A RLS35
N/A 63 mm2.48 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A
64X80X8-R2LS32-S N/A R2LS32
N/A 64 mm2.52 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A
64X80X8-RLS35-S N/A RLS35
N/A 64 mm2.52 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A
65X80X8-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A
65X82X8-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 8 mm0.315 in N/A 82 mm3.228 in N/A Nitrile N/A
65X85X8-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A
65X85X10-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A
65X85X12-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 12 mm0.472 in N/A 85 mm3.346 in N/A Nitrile N/A
65X85X13-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 13 mm0.512 in N/A 85 mm3.346 in N/A Nitrile N/A
65X88X8-R2LS32-S N/A R2LS32
N/A 65 mm2.559 in N/A 8 mm0.315 in N/A 88 mm3.465 in N/A Nitrile N/A
1126 - 1150 of 1511 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »