Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 65X88X10-R2LS32-S |
N/A
R2LS32 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 88 mm3.465 in | N/A Nitrile |
N/A
|
| 65X88X12-R2LS32-S |
N/A
R2LS32 |
N/A 65 mm2.559 in | N/A 12 mm0.472 in | N/A 88 mm3.465 in | N/A Nitrile |
N/A
|
| 65X90X10-R2LS32-S |
N/A
R2LS32 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|
| 65X90X10-R2LS32-V |
N/A
R2LS32 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Viton |
N/A
|
| 65X90X13-R2LS32-S |
N/A
R2LS32 |
N/A 65 mm2.559 in | N/A 13 mm0.512 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|
| 65X95X10-R2LS32-S |
N/A
R2LS32 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 95 mm3.74 in | N/A Nitrile |
N/A
|
| 65X100X10-R2LS32-S |
N/A
R2LS32 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 100 mm3.937 in | N/A Nitrile |
N/A
|
| 65X80X8-RLS35-S |
N/A
RLS35 |
N/A 65 mm2.559 in | N/A 8 mm0.315 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 65X82X10-RLS35-S |
N/A
RLS35 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 82 mm3.228 in | N/A Nitrile |
N/A
|
| 65X85X8-RLS35-S |
N/A
RLS35 |
N/A 65 mm2.559 in | N/A 8 mm0.315 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 65X85X10-RLS35-S |
N/A
RLS35 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 65X85X12-RLS35-S |
N/A
RLS35 |
N/A 65 mm2.559 in | N/A 12 mm0.472 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 65X90X10-RLS35-S |
N/A
RLS35 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|
| 65X90X12-RLS35-S |
N/A
RLS35 |
N/A 65 mm2.559 in | N/A 12 mm0.472 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|
| 65X90X13-RLS35-S |
N/A
RLS35 |
N/A 65 mm2.559 in | N/A 13 mm0.512 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|
| 65X95X10-RLS35-S |
N/A
RLS35 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 95 mm3.74 in | N/A Nitrile |
N/A
|
| 65X100X10-RLS35-S |
N/A
RLS35 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 100 mm3.937 in | N/A Nitrile |
N/A
|
| 65X90X10-RLS35-V |
N/A
RLS35 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Viton |
N/A
|
| 65X100X10-RLS35-V |
N/A
RLS35 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 100 mm3.937 in | N/A Viton |
N/A
|
| 68X85X10-R2LS32-S |
N/A
R2LS32 |
N/A 68 mm2.677 in | N/A 10 mm0.394 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 68X90X8-R2LS32-S |
N/A
R2LS32 |
N/A 68 mm2.677 in | N/A 8 mm0.315 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|
| 68X90X10-R2LS32-S |
N/A
R2LS32 |
N/A 68 mm2.677 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|
| 68X90X10-R2LS32-V |
N/A
R2LS32 |
N/A 68 mm2.677 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Viton |
N/A
|
| 68X100X13-R2LS32-S |
N/A
R2LS32 |
N/A 68 mm2.677 in | N/A 13 mm0.512 in | N/A 100 mm3.937 in | N/A Nitrile |
N/A
|
| 68X90X10-RLS35-S |
N/A
RLS35 |
N/A 68 mm2.677 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|