Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 70X100X13-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 70X105X13-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 105 mm4.134 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 70X110X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 70X110X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 70X110X13-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 70X100X10-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 72X86X7.5-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 72 mm2.835 in | Overall Width N/A 7.5 mm0.295 in | Housing Bore N/A 86 mm3.386 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 72X90X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 72 mm2.835 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 72X95X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 72 mm2.835 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 72X90X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 72 mm2.835 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 72X95X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 72 mm2.835 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 72X100X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 72 mm2.835 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 72X110X13-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 72 mm2.835 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 75X90X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 75X90X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 75X95X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 75X95X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 75X95X10-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 75X95X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 75X100X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 75X100X10-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 75X100X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 75X100X13-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 75X105X13-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 105 mm4.134 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 75X110X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 75 mm2.953 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |