All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 1000
1
2
3
4
5
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
12X28X7-R2LS32-V
R2LS32
12
mm
0.472
in
7
mm
0.276
in
28
mm
1.102
in
Viton
12X30X6-R2LS32-S
R2LS32
12
mm
0.472
in
6
mm
0.236
in
30
mm
1.181
in
Nitrile
12X30X7-R2LS32-S
R2LS32
12
mm
0.472
in
7
mm
0.276
in
30
mm
1.181
in
Nitrile
12X30X7-R2LS32-V
R2LS32
12
mm
0.472
in
7
mm
0.276
in
30
mm
1.181
in
Viton
12X32X7-R2LS32-S
R2LS32
12
mm
0.472
in
7
mm
0.276
in
32
mm
1.26
in
Nitrile
13X26X7-RLS35-S
RLS35
13
mm
0.512
in
7
mm
0.276
in
26
mm
1.024
in
Nitrile
13X28X7-RLS35-S
RLS35
13
mm
0.512
in
7
mm
0.276
in
28
mm
1.102
in
Nitrile
13X20X5-R2LS32-S
R2LS32
13
mm
0.512
in
5
mm
0.197
in
20
mm
0.787
in
Nitrile
13X22X5-R2LS32-S
R2LS32
13
mm
0.512
in
5
mm
0.197
in
22
mm
0.866
in
Nitrile
13X26X7-R2LS32-S
R2LS32
13
mm
0.512
in
7
mm
0.276
in
26
mm
1.024
in
Nitrile
13X30X7-R2LS32-S
R2LS32
13
mm
0.512
in
7
mm
0.276
in
30
mm
1.181
in
Nitrile
14X25X5-RLS35-S
RLS35
14
mm
0.551
in
5
mm
0.197
in
25
mm
0.984
in
Nitrile
14X28X7-RLS35-S
RLS35
14
mm
0.551
in
7
mm
0.276
in
28
mm
1.102
in
Nitrile
14X30X7-RLS35-S
RLS35
14
mm
0.551
in
7
mm
0.276
in
30
mm
1.181
in
Nitrile
14X22X4-RLS35-S
RLS35
14
mm
0.551
in
4
mm
0.157
in
22
mm
0.866
in
Nitrile
14X23X5-RLS35-S
RLS35
14
mm
0.551
in
5
mm
0.197
in
23
mm
0.906
in
Nitrile
14X24X7-RLS35-S
RLS35
14
mm
0.551
in
7
mm
0.276
in
24
mm
0.945
in
Nitrile
14X28X6-RLS35-S
RLS35
14
mm
0.551
in
6
mm
0.236
in
28
mm
1.102
in
Nitrile
14X35X7-RLS35-S
RLS35
14
mm
0.551
in
7
mm
0.276
in
35
mm
1.378
in
Nitrile
14X30X7-RLS35-V
RLS35
14
mm
0.551
in
7
mm
0.276
in
30
mm
1.181
in
Viton
14X22X4-R2LS32-S
R2LS32
14
mm
0.551
in
4
mm
0.157
in
22
mm
0.866
in
Nitrile
14X22X5-R2LS32-S
R2LS32
14
mm
0.551
in
5
mm
0.197
in
22
mm
0.866
in
Nitrile
14X24X6-R2LS32-S
R2LS32
14
mm
0.551
in
6
mm
0.236
in
24
mm
0.945
in
Nitrile
14X24X7-R2LS32-S
R2LS32
14
mm
0.551
in
7
mm
0.276
in
24
mm
0.945
in
Nitrile
14X25X7-R2LS32-S
R2LS32
14
mm
0.551
in
7
mm
0.276
in
25
mm
0.984
in
Nitrile
Results 101 - 125 of 1000
1
2
3
4
5
»