Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 90X125X13-RLS35-S |
N/A
RLS35 |
N/A 90 mm3.543 in | N/A 13 mm0.512 in | N/A 125 mm4.921 in | N/A Nitrile |
N/A
|
| 90X140X13-RLS35-S |
N/A
RLS35 |
N/A 90 mm3.543 in | N/A 13 mm0.512 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A
|
| 90X110X12-RLS35-V |
N/A
RLS35 |
N/A 90 mm3.543 in | N/A 12 mm0.472 in | N/A 110 mm4.331 in | N/A Viton |
N/A
|
| 90X120X12-RLS35-V |
N/A
RLS35 |
N/A 90 mm3.543 in | N/A 12 mm0.472 in | N/A 120 mm4.724 in | N/A Viton |
N/A
|
| 92X120X13-RLS35-S |
N/A
RLS35 |
N/A 92 mm3.622 in | N/A 13 mm0.512 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 92X120X14-RLS35-S |
N/A
RLS35 |
N/A 92 mm3.622 in | N/A 14 mm0.551 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 95X110X9-R2LS32-S |
N/A
R2LS32 |
N/A 95 mm3.74 in | N/A 9 mm0.354 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 95X120X12-R2LS32-S |
N/A
R2LS32 |
N/A 95 mm3.74 in | N/A 12 mm0.472 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 95X120X13-R2LS32-S |
N/A
R2LS32 |
N/A 95 mm3.74 in | N/A 13 mm0.512 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 95X125X12-R2LS32-S |
N/A
R2LS32 |
N/A 95 mm3.74 in | N/A 12 mm0.472 in | N/A 125 mm4.921 in | N/A Nitrile |
N/A
|
| 95X130X12-R2LS32-S |
N/A
R2LS32 |
N/A 95 mm3.74 in | N/A 12 mm0.472 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A
|
| 95X130X15-R2LS32-S |
N/A
R2LS32 |
N/A 95 mm3.74 in | N/A 15 mm0.591 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A
|
| 95X125X12-R2LS32-V |
N/A
R2LS32 |
N/A 95 mm3.74 in | N/A 12 mm0.472 in | N/A 125 mm4.921 in | N/A Viton |
N/A
|
| 95X140X12-R2LS32-V |
N/A
R2LS32 |
N/A 95 mm3.74 in | N/A 12 mm0.472 in | N/A 140 mm5.512 in | N/A Viton |
N/A
|
| 95X110X9-RLS35-S |
N/A
RLS35 |
N/A 95 mm3.74 in | N/A 9 mm0.354 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 95X110X12-RLS35-S |
N/A
RLS35 |
N/A 95 mm3.74 in | N/A 12 mm0.472 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 95X115X12-RLS35-S |
N/A
RLS35 |
N/A 95 mm3.74 in | N/A 12 mm0.472 in | N/A 115 mm4.528 in | N/A Nitrile |
N/A
|
| 95X120X12-RLS35-S |
N/A
RLS35 |
N/A 95 mm3.74 in | N/A 12 mm0.472 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 95X125X12-RLS35-S |
N/A
RLS35 |
N/A 95 mm3.74 in | N/A 12 mm0.472 in | N/A 125 mm4.921 in | N/A Nitrile |
N/A
|
| 95X130X12-RLS35-S |
N/A
RLS35 |
N/A 95 mm3.74 in | N/A 12 mm0.472 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A
|
| 95X125X12-RLS35-V |
N/A
RLS35 |
N/A 95 mm3.74 in | N/A 12 mm0.472 in | N/A 125 mm4.921 in | N/A Viton |
N/A
|
| 98X120X13-RLS35-S |
N/A
RLS35 |
N/A 98 mm3.858 in | N/A 13 mm0.512 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 100X120X10-R2LS32-S |
N/A
R2LS32 |
N/A 100 mm3.937 in | N/A 10 mm0.394 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 100X120X12-R2LS32-S |
N/A
R2LS32 |
N/A 100 mm3.937 in | N/A 12 mm0.472 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 100X120X13-R2LS32-S |
N/A
R2LS32 |
N/A 100 mm3.937 in | N/A 13 mm0.512 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|