Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 90X125X13-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 90 mm3.543 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 125 mm4.921 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 90X140X13-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 90 mm3.543 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 140 mm5.512 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 90X110X12-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 90 mm3.543 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 110 mm4.331 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 90X120X12-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 90 mm3.543 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 120 mm4.724 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 92X120X13-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 92 mm3.622 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 120 mm4.724 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 92X120X14-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 92 mm3.622 in | Overall Width N/A 14 mm0.551 in | Housing Bore N/A 120 mm4.724 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95X110X9-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95X120X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 120 mm4.724 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95X120X13-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 120 mm4.724 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95X125X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 125 mm4.921 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95X130X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 130 mm5.118 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95X130X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 130 mm5.118 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95X125X12-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 125 mm4.921 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95X140X12-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 140 mm5.512 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95X110X9-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95X110X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95X115X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 115 mm4.528 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95X120X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 120 mm4.724 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95X125X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 125 mm4.921 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95X130X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 130 mm5.118 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 95X125X12-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 95 mm3.74 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 125 mm4.921 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 98X120X13-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 98 mm3.858 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 120 mm4.724 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 100X120X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 100 mm3.937 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 120 mm4.724 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 100X120X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 100 mm3.937 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 120 mm4.724 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 100X120X13-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 100 mm3.937 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 120 mm4.724 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |