Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1376 - 1400 of 1511 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

120X150X12-R2LS32-S N/A R2LS32
N/A 120 mm4.724 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Nitrile N/A
120X150X12-R2LS32-V N/A R2LS32
N/A 120 mm4.724 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Viton N/A
120X150X13-R2LS32-S N/A R2LS32
N/A 120 mm4.724 in N/A 13 mm0.512 in N/A 150 mm5.906 in N/A Nitrile N/A
120X150X14-R2LS32-S N/A R2LS32
N/A 120 mm4.724 in N/A 14 mm0.551 in N/A 150 mm5.906 in N/A Nitrile N/A
120X155X16-R2LS32-S N/A R2LS32
N/A 120 mm4.724 in N/A 16 mm0.63 in N/A 155 mm6.102 in N/A Nitrile N/A
120X160X12-R2LS32-S N/A R2LS32
N/A 120 mm4.724 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A
120X150X13-R2LS32-V N/A R2LS32
N/A 120 mm4.724 in N/A 13 mm0.512 in N/A 150 mm5.906 in N/A Viton N/A
120X140X13-RLS35-S N/A RLS35
N/A 120 mm4.724 in N/A 13 mm0.512 in N/A 140 mm5.512 in N/A Nitrile N/A
120X145X12-RLS35-S N/A RLS35
N/A 120 mm4.724 in N/A 12 mm0.472 in N/A 145 mm5.709 in N/A Nitrile N/A
120X150X12-RLS35-S N/A RLS35
N/A 120 mm4.724 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Nitrile N/A
120X150X13-RLS35-S N/A RLS35
N/A 120 mm4.724 in N/A 13 mm0.512 in N/A 150 mm5.906 in N/A Nitrile N/A
120X160X12-RLS35-S N/A RLS35
N/A 120 mm4.724 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A
120X150X12-RLS35-V N/A RLS35
N/A 120 mm4.724 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Viton N/A
120X160X12-RLS35-V N/A RLS35
N/A 120 mm4.724 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Viton N/A
125X150X12-R2LS32-S N/A R2LS32
N/A 125 mm4.921 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Nitrile N/A
125X150X12-R2LS32-V N/A R2LS32
N/A 125 mm4.921 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Viton N/A
125X150X13-R2LS32-S N/A R2LS32
N/A 125 mm4.921 in N/A 13 mm0.512 in N/A 150 mm5.906 in N/A Nitrile N/A
125X155X14-R2LS32-S N/A R2LS32
N/A 125 mm4.921 in N/A 14 mm0.551 in N/A 155 mm6.102 in N/A Nitrile N/A
125X155X14-R2LS32-V N/A R2LS32
N/A 125 mm4.921 in N/A 14 mm0.551 in N/A 155 mm6.102 in N/A Viton N/A
125X170X15-R2LS32-S N/A R2LS32
N/A 125 mm4.921 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Nitrile N/A
125X170X15-R2LS32-V N/A R2LS32
N/A 125 mm4.921 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Viton N/A
125X150X12-RLS35-S N/A RLS35
N/A 125 mm4.921 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Nitrile N/A
125X150X13-RLS35-S N/A RLS35
N/A 125 mm4.921 in N/A 13 mm0.512 in N/A 150 mm5.906 in N/A Nitrile N/A
125X160X12-RLS35-S N/A RLS35
N/A 125 mm4.921 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A
128X150X15-RLS35-S N/A RLS35
N/A 128 mm5.039 in N/A 15 mm0.591 in N/A 150 mm5.906 in N/A Nitrile N/A
1376 - 1400 of 1511 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »