Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 140X170X13-RLS35-S |
N/A
RLS35 |
N/A 140 mm5.512 in | N/A 13 mm0.512 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 140X170X15-RLS35-S |
N/A
RLS35 |
N/A 140 mm5.512 in | N/A 15 mm0.591 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 140X170X15-RLS35-V |
N/A
RLS35 |
N/A 140 mm5.512 in | N/A 15 mm0.591 in | N/A 170 mm6.693 in | N/A Viton |
N/A
|
| 144X160X12-R2LS32-S |
N/A
R2LS32 |
N/A 144 mm5.669 in | N/A 12 mm0.472 in | N/A 160 mm6.299 in | N/A Nitrile |
N/A
|
| 145X170X12-R2LS32-S |
N/A
R2LS32 |
N/A 145 mm5.709 in | N/A 12 mm0.472 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 145X175X14-R2LS32-S |
N/A
R2LS32 |
N/A 145 mm5.709 in | N/A 14 mm0.551 in | N/A 175 mm6.89 in | N/A Nitrile |
N/A
|
| 145X175X15-R2LS32-V |
N/A
R2LS32 |
N/A 145 mm5.709 in | N/A 15 mm0.591 in | N/A 175 mm6.89 in | N/A Viton |
N/A
|
| 145X190X16-R2LS32-S |
N/A
R2LS32 |
N/A 145 mm5.709 in | N/A 16 mm0.63 in | N/A 190 mm7.48 in | N/A Nitrile |
N/A
|
| 145X170X15-RLS35-S |
N/A
RLS35 |
N/A 145 mm5.709 in | N/A 15 mm0.591 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 145X175X15-RLS35-S |
N/A
RLS35 |
N/A 145 mm5.709 in | N/A 15 mm0.591 in | N/A 175 mm6.89 in | N/A Nitrile |
N/A
|
| 145X180X12-RLS35-S |
N/A
RLS35 |
N/A 145 mm5.709 in | N/A 12 mm0.472 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 145X175X15-RLS35-V |
N/A
RLS35 |
N/A 145 mm5.709 in | N/A 15 mm0.591 in | N/A 175 mm6.89 in | N/A Viton |
N/A
|
| 145X180X12-RLS35-V |
N/A
RLS35 |
N/A 145 mm5.709 in | N/A 12 mm0.472 in | N/A 180 mm7.087 in | N/A Viton |
N/A
|
| 148X170X15-RLS35-S |
N/A
RLS35 |
N/A 148 mm5.827 in | N/A 15 mm0.591 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 150X170X12-R2LS32-S |
N/A
R2LS32 |
N/A 150 mm5.906 in | N/A 12 mm0.472 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 150X180X13-R2LS32-S |
N/A
R2LS32 |
N/A 150 mm5.906 in | N/A 13 mm0.512 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 150X180X14-R2LS32-S |
N/A
R2LS32 |
N/A 150 mm5.906 in | N/A 14 mm0.551 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 150X180X15-R2LS32-V |
N/A
R2LS32 |
N/A 150 mm5.906 in | N/A 15 mm0.591 in | N/A 180 mm7.087 in | N/A Viton |
N/A
|
| 150X180X12-RLS35-S |
N/A
RLS35 |
N/A 150 mm5.906 in | N/A 12 mm0.472 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 150X180X13-RLS35-S |
N/A
RLS35 |
N/A 150 mm5.906 in | N/A 13 mm0.512 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 150X180X14-RLS35-S |
N/A
RLS35 |
N/A 150 mm5.906 in | N/A 14 mm0.551 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 150X180X15-RLS35-S |
N/A
RLS35 |
N/A 150 mm5.906 in | N/A 15 mm0.591 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 150X180X15-RLS35-V |
N/A
RLS35 |
N/A 150 mm5.906 in | N/A 15 mm0.591 in | N/A 180 mm7.087 in | N/A Viton |
N/A
|
| 155X180X15-R2LS32-S |
N/A
R2LS32 |
N/A 155 mm6.102 in | N/A 15 mm0.591 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 155X190X15-RLS35-S |
N/A
RLS35 |
N/A 155 mm6.102 in | N/A 15 mm0.591 in | N/A 190 mm7.48 in | N/A Nitrile |
N/A
|