All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 1000
«
6
7
8
9
10
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
14X28X6-R2LS32-S
R2LS32
14
mm
0.551
in
6
mm
0.236
in
28
mm
1.102
in
Nitrile
14X28X7-R2LS32-S
R2LS32
14
mm
0.551
in
7
mm
0.276
in
28
mm
1.102
in
Nitrile
14X30X7-R2LS32-S
R2LS32
14
mm
0.551
in
7
mm
0.276
in
30
mm
1.181
in
Nitrile
14X30X7-R2LS32-V
R2LS32
14
mm
0.551
in
7
mm
0.276
in
30
mm
1.181
in
Viton
14X35X7-R2LS32-S
R2LS32
14
mm
0.551
in
7
mm
0.276
in
35
mm
1.378
in
Nitrile
15X24X5-RLS35-S
RLS35
15
mm
0.591
in
5
mm
0.197
in
24
mm
0.945
in
Nitrile
15X28X7-RLS35-S
RLS35
15
mm
0.591
in
7
mm
0.276
in
28
mm
1.102
in
Nitrile
15X30X7-RLS35-S
RLS35
15
mm
0.591
in
7
mm
0.276
in
30
mm
1.181
in
Nitrile
15X30X10-RLS35-S
RLS35
15
mm
0.591
in
10
mm
0.394
in
30
mm
1.181
in
Nitrile
15X32X7-RLS35-S
RLS35
15
mm
0.591
in
7
mm
0.276
in
32
mm
1.26
in
Nitrile
15X35X7-RLS35-S
RLS35
15
mm
0.591
in
7
mm
0.276
in
35
mm
1.378
in
Nitrile
15X40X10-RLS35-S
RLS35
15
mm
0.591
in
10
mm
0.394
in
40
mm
1.575
in
Nitrile
15X24X7-RLS35-S
RLS35
15
mm
0.591
in
7
mm
0.276
in
24
mm
0.945
in
Nitrile
15X26X6-RLS35-S
RLS35
15
mm
0.591
in
6
mm
0.236
in
26
mm
1.024
in
Nitrile
15X26X7-RLS35-S
RLS35
15
mm
0.591
in
7
mm
0.276
in
26
mm
1.024
in
Nitrile
15X35X10-RLS35-S
RLS35
15
mm
0.591
in
10
mm
0.394
in
35
mm
1.378
in
Nitrile
15X25X5-RLS35-V
RLS35
15
mm
0.591
in
5
mm
0.197
in
25
mm
0.984
in
Viton
15X32X7-RLS35-V
RLS35
15
mm
0.591
in
7
mm
0.276
in
32
mm
1.26
in
Viton
15X35X7-RLS35-V
RLS35
15
mm
0.591
in
7
mm
0.276
in
35
mm
1.378
in
Viton
15X21X3-R2LS32-S
R2LS32
15
mm
0.591
in
3
mm
0.118
in
21
mm
0.827
in
Nitrile
15X24X5-R2LS32-S
R2LS32
15
mm
0.591
in
5
mm
0.197
in
24
mm
0.945
in
Nitrile
15X24X7-R2LS32-S
R2LS32
15
mm
0.591
in
7
mm
0.276
in
24
mm
0.945
in
Nitrile
15X25X5-R2LS32-S
R2LS32
15
mm
0.591
in
5
mm
0.197
in
25
mm
0.984
in
Nitrile
15X25X6-R2LS32-S
R2LS32
15
mm
0.591
in
6
mm
0.236
in
25
mm
0.984
in
Nitrile
15X25X7-R2LS32-S
R2LS32
15
mm
0.591
in
7
mm
0.276
in
25
mm
0.984
in
Nitrile
Results 126 - 150 of 1000
«
6
7
8
9
10
»