Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1501 - 1511 of 1511 | Results Per Page | View | Unit of Measure
« 61 
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

240X280X16-R2LS32-S N/A R2LS32
N/A 240 mm9.449 in N/A 16 mm0.63 in N/A 280 mm11.024 in N/A Nitrile N/A
240X270X15-RLS35-S N/A RLS35
N/A 240 mm9.449 in N/A 15 mm0.591 in N/A 270 mm10.63 in N/A Nitrile N/A
240X275X16-RLS35-S N/A RLS35
N/A 240 mm9.449 in N/A 16 mm0.63 in N/A 275 mm10.827 in N/A Nitrile N/A
250X285X15-R2LS32-V N/A R2LS32
N/A 250 mm9.843 in N/A 15 mm0.591 in N/A 285 mm11.22 in N/A Viton N/A
250X280X15-RLS35-S N/A RLS35
N/A 250 mm9.843 in N/A 15 mm0.591 in N/A 280 mm11.024 in N/A Nitrile N/A
250X285X15-RLS35-V N/A RLS35
N/A 250 mm9.843 in N/A 15 mm0.591 in N/A 285 mm11.22 in N/A Viton N/A
260X290X16-R2LS32-S N/A R2LS32
N/A 260 mm10.236 in N/A 16 mm0.63 in N/A 290 mm11.417 in N/A Nitrile N/A
280X310X16-RLS35-S N/A RLS35
N/A 280 mm11.024 in N/A 16 mm0.63 in N/A 310 mm12.205 in N/A Nitrile N/A
300X340X16-R2LS32-S N/A R2LS32
N/A 300 mm11.811 in N/A 16 mm0.63 in N/A 340 mm13.386 in N/A Nitrile N/A
300X340X16-RLS35-S N/A RLS35
N/A 300 mm11.811 in N/A 16 mm0.63 in N/A 340 mm13.386 in N/A Nitrile N/A
300X340X18-RLS35-S N/A RLS35
N/A 300 mm11.811 in N/A 18 mm0.709 in N/A 340 mm13.386 in N/A Nitrile N/A
1501 - 1511 of 1511 | Results Per Page | View | Unit of Measure
« 61