All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Metric > View Items  


This category has 1,511 items. Only the first 1000 records are returned.

Oil Seals Metric

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 151 - 175 of 1000 « 6 7 8 9 10 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

15X26X6-R2LS32-S 15 mm
0.591
in
6 mm
0.236
in
26 mm
1.024
in
Nitrile CAD Icon (for items table)
15X26X7-R2LS32-S 15 mm
0.591
in
7 mm
0.276
in
26 mm
1.024
in
Nitrile CAD Icon (for items table)
15X28X7-R2LS32-S 15 mm
0.591
in
7 mm
0.276
in
28 mm
1.102
in
Nitrile CAD Icon (for items table)
15X30X7-R2LS32-S 15 mm
0.591
in
7 mm
0.276
in
30 mm
1.181
in
Nitrile CAD Icon (for items table)
15X30X10-R2LS32-S 15 mm
0.591
in
10 mm
0.394
in
30 mm
1.181
in
Nitrile CAD Icon (for items table)
15X32X7-R2LS32-S 15 mm
0.591
in
7 mm
0.276
in
32 mm
1.26
in
Nitrile CAD Icon (for items table)
15X32X7-R2LS32-V 15 mm
0.591
in
7 mm
0.276
in
32 mm
1.26
in
Viton CAD Icon (for items table)
15X32X8-R2LS32-S 15 mm
0.591
in
8 mm
0.315
in
32 mm
1.26
in
Nitrile CAD Icon (for items table)
15X33X7-R2LS32-S 15 mm
0.591
in
7 mm
0.276
in
33 mm
1.299
in
Nitrile CAD Icon (for items table)
15X35X7-R2LS32-S 15 mm
0.591
in
7 mm
0.276
in
35 mm
1.378
in
Nitrile CAD Icon (for items table)
15X35X7-R2LS32-V 15 mm
0.591
in
7 mm
0.276
in
35 mm
1.378
in
Viton CAD Icon (for items table)
16X24X5-RLS35-S 16 mm
0.63
in
5 mm
0.197
in
24 mm
0.945
in
Nitrile CAD Icon (for items table)
16X35X7-RLS35-S 16 mm
0.63
in
7 mm
0.276
in
35 mm
1.378
in
Nitrile CAD Icon (for items table)
16X24X7-RLS35-S 16 mm
0.63
in
7 mm
0.276
in
24 mm
0.945
in
Nitrile CAD Icon (for items table)
16X28X5-RLS35-S 16 mm
0.63
in
5 mm
0.197
in
28 mm
1.102
in
Nitrile CAD Icon (for items table)
16X28X6-RLS35-S 16 mm
0.63
in
6 mm
0.236
in
28 mm
1.102
in
Nitrile CAD Icon (for items table)
16X28X7-RLS35-S 16 mm
0.63
in
7 mm
0.276
in
28 mm
1.102
in
Nitrile CAD Icon (for items table)
16X30X7-RLS35-S 16 mm
0.63
in
7 mm
0.276
in
30 mm
1.181
in
Nitrile CAD Icon (for items table)
16X32X7-RLS35-S 16 mm
0.63
in
7 mm
0.276
in
32 mm
1.26
in
Nitrile CAD Icon (for items table)
16X28X7-RLS35-V 16 mm
0.63
in
7 mm
0.276
in
28 mm
1.102
in
Viton CAD Icon (for items table)
16X30X7-RLS35-V 16 mm
0.63
in
7 mm
0.276
in
30 mm
1.181
in
Viton CAD Icon (for items table)
16X22X3-R2LS32-S 16 mm
0.63
in
3 mm
0.118
in
22 mm
0.866
in
Nitrile CAD Icon (for items table)
16X24X3-R2LS32-S 16 mm
0.63
in
3 mm
0.118
in
24 mm
0.945
in
Nitrile CAD Icon (for items table)
16X24X5-R2LS32-S 16 mm
0.63
in
5 mm
0.197
in
24 mm
0.945
in
Nitrile CAD Icon (for items table)
16X24X6-R2LS32-S 16 mm
0.63
in
6 mm
0.236
in
24 mm
0.945
in
Nitrile CAD Icon (for items table)
  Results 151 - 175 of 1000 « 6 7 8 9 10 »