Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 15X26X6-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 15X26X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 15X28X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 15X30X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 15X30X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 15X32X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 15X32X7-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 15X32X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 15X33X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 33 mm1.299 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 15X35X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 15X35X7-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 15 mm0.591 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 16X24X5-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 16X35X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 16X24X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 16X28X5-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 16X28X6-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 16X28X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 16X30X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 16X32X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 16X28X7-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 28 mm1.102 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 16X30X7-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 16X22X3-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 22 mm0.866 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 16X24X3-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 3 mm0.118 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 16X24X5-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 16X24X6-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 16 mm0.63 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 24 mm0.945 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |