All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 176 - 200 of 1000
«
6
7
8
9
10
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
16X26X6-R2LS32-S
R2LS32
16
mm
0.63
in
6
mm
0.236
in
26
mm
1.024
in
Nitrile
16X26X7-R2LS32-S
R2LS32
16
mm
0.63
in
7
mm
0.276
in
26
mm
1.024
in
Nitrile
16X28X7-R2LS32-S
R2LS32
16
mm
0.63
in
7
mm
0.276
in
28
mm
1.102
in
Nitrile
16X28X7-R2LS32-V
R2LS32
16
mm
0.63
in
7
mm
0.276
in
28
mm
1.102
in
Viton
16X30X7-R2LS32-S
R2LS32
16
mm
0.63
in
7
mm
0.276
in
30
mm
1.181
in
Nitrile
16X32X7-R2LS32-S
R2LS32
16
mm
0.63
in
7
mm
0.276
in
32
mm
1.26
in
Nitrile
16X35X7-R2LS32-S
R2LS32
16
mm
0.63
in
7
mm
0.276
in
35
mm
1.378
in
Nitrile
16X38X7-R2LS32-S
R2LS32
16
mm
0.63
in
7
mm
0.276
in
38
mm
1.496
in
Nitrile
17X35X7-R2LS32-V
R2LS32
17
mm
0.669
in
7
mm
0.276
in
35
mm
1.378
in
Viton
17X25X4-RLS35-S
RLS35
17
mm
0.669
in
4
mm
0.157
in
25
mm
0.984
in
Nitrile
17X29X5-RLS35-S
RLS35
17
mm
0.669
in
5
mm
0.197
in
29
mm
1.142
in
Nitrile
17X30X6-RLS35-S
RLS35
17
mm
0.669
in
6
mm
0.236
in
30
mm
1.181
in
Nitrile
17X30X7-RLS35-S
RLS35
17
mm
0.669
in
7
mm
0.276
in
30
mm
1.181
in
Nitrile
17X35X8-RLS35-S
RLS35
17
mm
0.669
in
8
mm
0.315
in
35
mm
1.378
in
Nitrile
17X40X7-RLS35-S
RLS35
17
mm
0.669
in
7
mm
0.276
in
40
mm
1.575
in
Nitrile
17X47X10-RLS35-S
RLS35
17
mm
0.669
in
10
mm
0.394
in
47
mm
1.85
in
Nitrile
17X28X7-RLS35-S
RLS35
17
mm
0.669
in
7
mm
0.276
in
28
mm
1.102
in
Nitrile
17X30X8-RLS35-S
RLS35
17
mm
0.669
in
8
mm
0.315
in
30
mm
1.181
in
Nitrile
17X32X7-RLS35-S
RLS35
17
mm
0.669
in
7
mm
0.276
in
32
mm
1.26
in
Nitrile
17X35X7-RLS35-S
RLS35
17
mm
0.669
in
7
mm
0.276
in
35
mm
1.378
in
Nitrile
17X40X10-RLS35-S
RLS35
17
mm
0.669
in
10
mm
0.394
in
40
mm
1.575
in
Nitrile
17X28X7-RLS35-V
RLS35
17
mm
0.669
in
7
mm
0.276
in
28
mm
1.102
in
Viton
17X30X7-RLS35-V
RLS35
17
mm
0.669
in
7
mm
0.276
in
30
mm
1.181
in
Viton
17X23X3-R2LS32-S
R2LS32
17
mm
0.669
in
3
mm
0.118
in
23
mm
0.906
in
Nitrile
17X25X3-R2LS32-S
R2LS32
17
mm
0.669
in
3
mm
0.118
in
25
mm
0.984
in
Nitrile
Results 176 - 200 of 1000
«
6
7
8
9
10
»