All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Metric
>
View Items
This category has 1,511 items. Only the first 1000 records are returned.
Oil Seals Metric
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 201 - 225 of 1000
«
6
7
8
9
10
»
Part Number
Seal Type
Shaft Size
Overall Width
Housing Bore
Material
CAD
17X25X4-R2LS32-S
R2LS32
17
mm
0.669
in
4
mm
0.157
in
25
mm
0.984
in
Nitrile
17X27X7-R2LS32-S
R2LS32
17
mm
0.669
in
7
mm
0.276
in
27
mm
1.063
in
Nitrile
17X28X6-R2LS32-S
R2LS32
17
mm
0.669
in
6
mm
0.236
in
28
mm
1.102
in
Nitrile
17X28X7-R2LS32-S
R2LS32
17
mm
0.669
in
7
mm
0.276
in
28
mm
1.102
in
Nitrile
17X30X6-R2LS32-S
R2LS32
17
mm
0.669
in
6
mm
0.236
in
30
mm
1.181
in
Nitrile
17X30X7-R2LS32-S
R2LS32
17
mm
0.669
in
7
mm
0.276
in
30
mm
1.181
in
Nitrile
17X30X7-R2LS32-V
R2LS32
17
mm
0.669
in
7
mm
0.276
in
30
mm
1.181
in
Viton
17X32X7-R2LS32-S
R2LS32
17
mm
0.669
in
7
mm
0.276
in
32
mm
1.26
in
Nitrile
17X35X7-R2LS32-S
R2LS32
17
mm
0.669
in
7
mm
0.276
in
35
mm
1.378
in
Nitrile
17X37X7-R2LS32-S
R2LS32
17
mm
0.669
in
7
mm
0.276
in
37
mm
1.457
in
Nitrile
17X37X10-R2LS32-S
R2LS32
17
mm
0.669
in
10
mm
0.394
in
37
mm
1.457
in
Nitrile
17X40X7-R2LS32-S
R2LS32
17
mm
0.669
in
7
mm
0.276
in
40
mm
1.575
in
Nitrile
17X45X7-R2LS32-S
R2LS32
17
mm
0.669
in
7
mm
0.276
in
45
mm
1.772
in
Nitrile
17X47X7-R2LS32-S
R2LS32
17
mm
0.669
in
7
mm
0.276
in
47
mm
1.85
in
Nitrile
17X47X8-R2LS32-S
R2LS32
17
mm
0.669
in
8
mm
0.315
in
47
mm
1.85
in
Nitrile
18X28X6-RLS35-S
RLS35
18
mm
0.709
in
6
mm
0.236
in
28
mm
1.102
in
Nitrile
18X28X8-RLS35-S
RLS35
18
mm
0.709
in
8
mm
0.315
in
28
mm
1.102
in
Nitrile
18X30X7-RLS35-S
RLS35
18
mm
0.709
in
7
mm
0.276
in
30
mm
1.181
in
Nitrile
18X32X8-RLS35-S
RLS35
18
mm
0.709
in
8
mm
0.315
in
32
mm
1.26
in
Nitrile
18X40X7-RLS35-S
RLS35
18
mm
0.709
in
7
mm
0.276
in
40
mm
1.575
in
Nitrile
18X28X7-RLS35-S
RLS35
18
mm
0.709
in
7
mm
0.276
in
28
mm
1.102
in
Nitrile
18X32X7-RLS35-S
RLS35
18
mm
0.709
in
7
mm
0.276
in
32
mm
1.26
in
Nitrile
18X35X7-RLS35-V
RLS35
18
mm
0.709
in
7
mm
0.276
in
35
mm
1.378
in
Viton
18X28X7-RLS35-V
RLS35
18
mm
0.709
in
7
mm
0.276
in
28
mm
1.102
in
Viton
18X40X7-RLS35-V
RLS35
18
mm
0.709
in
7
mm
0.276
in
40
mm
1.575
in
Viton
Results 201 - 225 of 1000
«
6
7
8
9
10
»