Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Oil Seals Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,511 items. Only the first 1000 records are returned.

Oil Seals Metric

For CAD models and more information, click Directly on the part number below.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.



Add To Cart Request Quote
   
  Results 1 - 25 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

5X16X6-RLS35-S 5 mm
0.197
in
6 mm
0.236
in
16 mm
0.63
in
Nitrile
5X18X7-R2LS32-S 5 mm
0.197
in
7 mm
0.276
in
18 mm
0.709
in
Nitrile
6X16X6-RLS35-S 6 mm
0.236
in
6 mm
0.236
in
16 mm
0.63
in
Nitrile
6X16X5-RLS35-S 6 mm
0.236
in
5 mm
0.197
in
16 mm
0.63
in
Nitrile
6X16X7-RLS35-S 6 mm
0.236
in
7 mm
0.276
in
16 mm
0.63
in
Nitrile
6X22X7-RLS35-S 6 mm
0.236
in
7 mm
0.276
in
22 mm
0.866
in
Nitrile
6X16X7-RLS35-V 6 mm
0.236
in
7 mm
0.276
in
16 mm
0.63
in
Viton
6X15X5-R2LS32-S 6 mm
0.236
in
5 mm
0.197
in
15 mm
0.591
in
Nitrile
6X16X7-R2LS32-S 6 mm
0.236
in
7 mm
0.276
in
16 mm
0.63
in
Nitrile
6X16X7-R2LS32-V 6 mm
0.236
in
7 mm
0.276
in
16 mm
0.63
in
Viton
6X22X7-R2LS32-S 6 mm
0.236
in
7 mm
0.276
in
22 mm
0.866
in
Nitrile
7X22X7-RLS35-S 7 mm
0.276
in
7 mm
0.276
in
22 mm
0.866
in
Nitrile
7X16X7-R2LS32-S 7 mm
0.276
in
7 mm
0.276
in
16 mm
0.63
in
Nitrile
7X16X7-R2LS32-V 7 mm
0.276
in
7 mm
0.276
in
16 mm
0.63
in
Viton
7X22X7-R2LS32-S 7 mm
0.276
in
7 mm
0.276
in
22 mm
0.866
in
Nitrile
8X12X3-RLS35-S 8 mm
0.315
in
3 mm
0.118
in
12 mm
0.472
in
Nitrile
8X16X7-RLS35-S 8 mm
0.315
in
7 mm
0.276
in
16 mm
0.63
in
Nitrile
8X18X5-RLS35-S 8 mm
0.315
in
5 mm
0.197
in
18 mm
0.709
in
Nitrile
8X22X7-RLS35-S 8 mm
0.315
in
7 mm
0.276
in
22 mm
0.866
in
Nitrile
8X24X7-RLS35-S 8 mm
0.315
in
7 mm
0.276
in
24 mm
0.945
in
Nitrile
8X16X7-RLS35-V 8 mm
0.315
in
7 mm
0.276
in
16 mm
0.63
in
Viton
8X22X7-RLS35-V 8 mm
0.315
in
7 mm
0.276
in
22 mm
0.866
in
Viton
8X12X3-R2LS32-S 8 mm
0.315
in
3 mm
0.118
in
12 mm
0.472
in
Nitrile
8X16X6-R2LS32-S 8 mm
0.315
in
6 mm
0.236
in
16 mm
0.63
in
Nitrile
8X16X7-R2LS32-S 8 mm
0.315
in
7 mm
0.276
in
16 mm
0.63
in
Nitrile
  Results 1 - 25 of 1000  1 2 3 4 5 »  
<