Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 99315 | Shaft Size Maximum N/A 3.153 in80.086 mm | Shaft Size Minimum N/A 3.146 in79.908 mm | Overall Width N/A 0.945 in24.003 mm | Flanged Outside Diameter N/A 3.543 in89.992 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99317 | Shaft Size Maximum N/A 3.153 in80.086 mm | Shaft Size Minimum N/A 3.146 in79.908 mm | Overall Width N/A 0.59 in14.986 mm | Flanged Outside Diameter N/A 3.543 in89.992 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99322 | Shaft Size Maximum N/A 3.253 in82.626 mm | Shaft Size Minimum N/A 3.247 in82.474 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.594 in91.288 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99323 | Shaft Size Maximum N/A 3.254 in82.652 mm | Shaft Size Minimum N/A 3.248 in82.499 mm | Overall Width N/A 0.725 in18.415 mm | Flanged Outside Diameter N/A 3.585 in91.059 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99324 | Shaft Size Maximum N/A 3.256 in82.702 mm | Shaft Size Minimum N/A 3.25 in82.55 mm | Overall Width N/A 0.719 in18.263 mm | Flanged Outside Diameter N/A 3.594 in91.288 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99325 | Shaft Size Maximum N/A 3.256 in82.702 mm | Shaft Size Minimum N/A 3.25 in82.55 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.594 in91.288 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99326 | Shaft Size Maximum N/A 3.256 in82.702 mm | Shaft Size Minimum N/A 3.25 in82.55 mm | Overall Width N/A 0.875 in22.225 mm | Flanged Outside Diameter N/A 3.585 in91.059 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99328 | Shaft Size Maximum N/A 3.231 in82.067 mm | Shaft Size Minimum N/A 3.225 in81.915 mm | Overall Width N/A 0.85 in21.59 mm | Flanged Outside Diameter N/A 3.587 in91.11 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99331 | Shaft Size Maximum N/A 3.313 in84.15 mm | Shaft Size Minimum N/A 3.307 in83.998 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.688 in93.675 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99332 | Shaft Size Maximum N/A 3.347 in85.014 mm | Shaft Size Minimum N/A 3.337 in84.76 mm | Overall Width N/A 0.827 in21.006 mm | Flanged Outside Diameter N/A 3.7 in93.98 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99333 | Shaft Size Maximum N/A 3.346 in84.988 mm | Shaft Size Minimum N/A 3.337 in84.76 mm | Overall Width N/A 0.984 in24.994 mm | Flanged Outside Diameter N/A 3.7 in93.98 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99334 | Shaft Size Maximum N/A 3.346 in84.988 mm | Shaft Size Minimum N/A 3.338 in84.785 mm | Overall Width N/A 1.25 in31.75 mm | Flanged Outside Diameter N/A 3.7 in93.98 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99337 | Shaft Size Maximum N/A 3.379 in85.827 mm | Shaft Size Minimum N/A 3.373 in85.674 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.688 in93.675 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99339 | Shaft Size Maximum N/A 3.441 in87.401 mm | Shaft Size Minimum N/A 3.435 in87.249 mm | Overall Width N/A 0.906 in23.012 mm | Flanged Outside Diameter N/A 3.844 in97.638 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99340 | Shaft Size Maximum N/A 3.483 in88.468 mm | Shaft Size Minimum N/A 3.477 in88.316 mm | Overall Width N/A 0.906 in23.012 mm | Flanged Outside Diameter N/A 3.835 in97.409 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99346 | Shaft Size Maximum N/A 3.503 in88.976 mm | Shaft Size Minimum N/A 3.497 in88.824 mm | Overall Width N/A 0.813 in20.65 mm | Flanged Outside Diameter N/A 3.844 in97.638 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99347 | Shaft Size Maximum N/A 3.506 in89.052 mm | Shaft Size Minimum N/A 3.5 in88.9 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 3.827 in97.206 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99349 | Shaft Size Maximum N/A 3.507 in89.078 mm | Shaft Size Minimum N/A 3.501 in88.925 mm | Overall Width N/A 0.811 in20.599 mm | Flanged Outside Diameter N/A 3.842 in97.587 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99350 | Shaft Size Maximum N/A 3.506 in89.052 mm | Shaft Size Minimum N/A 3.5 in88.9 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.844 in97.638 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99351 | Shaft Size Maximum N/A 3.546 in90.068 mm | Shaft Size Minimum N/A 3.54 in89.916 mm | Overall Width N/A 0.906 in23.012 mm | Flanged Outside Diameter N/A 4 in101.6 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99352 | Shaft Size Maximum N/A 3.546 in90.068 mm | Shaft Size Minimum N/A 3.54 in89.916 mm | Overall Width N/A 0.538 in13.665 mm | Flanged Outside Diameter N/A 4 in101.6 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99353 | Shaft Size Maximum N/A 3.546 in90.068 mm | Shaft Size Minimum N/A 3.54 in89.916 mm | Overall Width N/A 0.665 in16.891 mm | Flanged Outside Diameter N/A 4 in101.6 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99354 | Shaft Size Maximum N/A 3.546 in90.068 mm | Shaft Size Minimum N/A 3.54 in89.916 mm | Overall Width N/A 1.102 in27.991 mm | Flanged Outside Diameter N/A 4 in101.6 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99356 | Shaft Size Maximum N/A 3.566 in90.576 mm | Shaft Size Minimum N/A 3.56 in90.424 mm | Overall Width N/A 1 in25.4 mm | Flanged Outside Diameter N/A 3.9 in99.06 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 99359 | Shaft Size Maximum N/A 3.691 in93.751 mm | Shaft Size Minimum N/A 3.685 in93.599 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 4.025 in102.235 mm | Material N/A Stainless steel |
CAD
N/A
|
Add To Cart
Request Quote |